Miniature Rail Carriages
standard width
Price & Availability | CAD | Order No. | l1 | l2 | l3 | h1 | h2 | d1 | d2 | For screws | w1 | Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1010.15-0070 | 70 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 65.1 | ||||||||||||||||||||||||||||||||||||||
£ 25.41 per unit (click for quantity discounts)
Ready to despatch 192 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0110 | 110 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 102.3 | ||||||||||||||||||||||||||||||||||||||
£ 38.24 per unit (click for quantity discounts)
Ready to despatch 115 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0150 | 150 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 139.5 | ||||||||||||||||||||||||||||||||||||||
£ 51.04 per unit (click for quantity discounts)
Ready to despatch 80 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0190 | 190 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 176.7 | ||||||||||||||||||||||||||||||||||||||
£ 63.84 per unit (click for quantity discounts)
Ready to despatch 69 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0230 | 230 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 213.9 | ||||||||||||||||||||||||||||||||||||||
£ 78.67 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0270 | 270 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 251.1 | ||||||||||||||||||||||||||||||||||||||
£ 91.47 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0310 | 310 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 288.3 | ||||||||||||||||||||||||||||||||||||||
£ 104.34 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0350 | 350 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 325.5 | ||||||||||||||||||||||||||||||||||||||
£ 117.15 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0390 | 390 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 362.7 | ||||||||||||||||||||||||||||||||||||||
£ 130.44 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0430 | 430 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 399.9 | ||||||||||||||||||||||||||||||||||||||
£ 143.27 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0470 | 470 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 437.1 | ||||||||||||||||||||||||||||||||||||||
£ 156.08 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0510 | 510 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 474.3 | ||||||||||||||||||||||||||||||||||||||
£ 169.12 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0550 | 550 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 511.5 | ||||||||||||||||||||||||||||||||||||||
£ 181.95 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0590 | 590 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 548.7 | ||||||||||||||||||||||||||||||||||||||
£ 194.76 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0630 | 630 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 585.9 | ||||||||||||||||||||||||||||||||||||||
£ 207.55 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0670 | 670 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 623.1 | ||||||||||||||||||||||||||||||||||||||
£ 220.38 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0710 | 710 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 660.3 | ||||||||||||||||||||||||||||||||||||||
£ 233.19 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0750 | 750 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 697.5 | ||||||||||||||||||||||||||||||||||||||
£ 246.02 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0790 | 790 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 734.7 | ||||||||||||||||||||||||||||||||||||||
£ 258.82 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0830 | 830 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 771.9 | ||||||||||||||||||||||||||||||||||||||
£ 271.87 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0870 | 870 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 809.1 | ||||||||||||||||||||||||||||||||||||||
£ 284.74 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0910 | 910 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 846.3 | ||||||||||||||||||||||||||||||||||||||
£ 297.54 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0950 | 950 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 883.5 | ||||||||||||||||||||||||||||||||||||||
£ 310.33 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1010.15-0990 | 990 | 40 | 15 | 9.5 | 4.5 | 3.5 | 6 | M3 | 15 | 920.7 | ||||||||||||||||||||||||||||||||||||||
£ 323.17 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
|
Corrosion resistant stainless steel, hardened to 58-60 HRC (similar to 440C).
Select the size and number of carriages to suit the required load (see part L1010.C).
Other rail lengths on request.
Weight: 0,93 Kg/m.