Units | Price/unit after discount | Applied Discount |
1 | £ 76.78 | 0% |
5 | £ 72.94 | 5% |
10 | £ 69.10 | 10% |
20 | £ 65.26 | 15% |
50 | £ 57.59 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 76.78 | 0% |
5 | £ 72.94 | 5% |
10 | £ 69.10 | 10% |
20 | £ 65.26 | 15% |
50 | £ 57.59 | 25% |
Aluminium block (X46Cr13 hardened to F35), tensile strength 350N/mm2.
Stainless steel inserts hardened, and stainless ball bearings (DIN 1.4034).
Compact, light-weight design. 60% saving versus steel versions.
Select the size and number of carriages to suit the required load then select the required rail length, (see rail part nos. L1018). Standard carriages are not preloaded.
Mounting dimensions are identical to those of most steel linear guide rails, making them interchangeable.
These are aluminium rail carriages and can only be used with corresponding aluminium linear rails L1018. For standard steel linear guideways and carriages see part no. L1016.
Static loads ratings are difficult to calculate clearly due to the combination of materials. Do not exceed Fmax. or maximum static moment load rating. See load calculations on technical pages.