Quadro Carriages
closed
Price & Availability | CAD | Order No. | Type | d1 | d2 | w1 | h1 | h2 ±0.015 |
l1 | l2 | l3 | Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1760.008-C | Clearance | 8 | 5.5 | 12 | 23 | 12.5 | 65 | 52 | 32 | 0.04 | ||||||||||||||||||||||||||||||||||||||
£ 28.31 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1760.012-C | Clearance | 12 | 6.6 | 14 | 32 | 18.0 | 85 | 70 | 42 | 0.07 | ||||||||||||||||||||||||||||||||||||||
L1760.016-C | Clearance | 16 | 9.0 | 18 | 36 | 20.0 | 100 | 82 | 54 | 0.13 | ||||||||||||||||||||||||||||||||||||||
£ 30.52 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1760.020-C | Clearance | 20 | 11.0 | 20 | 46 | 25.0 | 130 | 108 | 72 | 0.22 | ||||||||||||||||||||||||||||||||||||||
£ 66.41 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1760.025-C | Clearance | 25 | 13.5 | 25 | 56 | 30.0 | 160 | 132 | 88 | 0.44 | ||||||||||||||||||||||||||||||||||||||
L1760.030-C | Clearance | 30 | 13.5 | 25 | 64 | 35.0 | 180 | 150 | 96 | 0.56 | ||||||||||||||||||||||||||||||||||||||
L1760.040-C | Clearance | 40 | 17.5 | 30 | 80 | 44.0 | 230 | 190 | 122 | 1.00 | ||||||||||||||||||||||||||||||||||||||
£ 103.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
L1760.008-T | Tapped | 8 | M 5 | 12 | 22 | 11 | 65 | 52 | 32 | 0.04 | ||||||||||||||||||||||||||||||||||||||
L1760.012-T | Tapped | 12 | M 6 | 14 | 28 | 14 | 85 | 70 | 42 | 0.07 | ||||||||||||||||||||||||||||||||||||||
L1760.016-T | Tapped | 16 | M 8 | 18 | 32 | 16 | 100 | 82 | 54 | 0.13 | ||||||||||||||||||||||||||||||||||||||
L1760.020-T | Tapped | 20 | M10 | 20 | 42 | 21 | 130 | 108 | 72 | 0.22 | ||||||||||||||||||||||||||||||||||||||
L1760.025-T | Tapped | 25 | M12 | 25 | 52 | 26 | 160 | 132 | 88 | 0.44 | ||||||||||||||||||||||||||||||||||||||
L1760.030-T | Tapped | 30 | M12 | 25 | 58 | 29 | 180 | 150 | 96 | 0.56 | ||||||||||||||||||||||||||||||||||||||
L1760.040-T | Tapped | 40 | M16 | 30 | 72 | 36 | 230 | 190 | 122 | 1.00 |
Aluminium alloy.
For use with parts L1758 and L1759.