Price & Availability | CAD | Order No. | Finish | Bore dia. | d1 | d2 tol. H7 Small |
d2 tol. H7 Large |
d3 | d4 | l1 | l2 ≈ |
l3 | w1 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1458.080-C | W/o Keyway, With Handle | d2 Large | 80 | 10 | 12 | 26 | M 6 | 16 | 26 | 13.0 | 18 | 160 | ||||||||||||||||||||||||||||||||||||||
£ 42.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.100-C | W/o Keyway, With Handle | d2 Large | 100 | 10 | 12 | 28 | M 6 | 17 | 30 | 14.0 | 21 | 255 | ||||||||||||||||||||||||||||||||||||||
£ 48.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.125-C | W/o Keyway, With Handle | d2 Large | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | ||||||||||||||||||||||||||||||||||||||
£ 53.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.140-C | W/o Keyway, With Handle | d2 Large | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 510 | ||||||||||||||||||||||||||||||||||||||
£ 62.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.160-C | W/o Keyway, With Handle | d2 Large | 160 | 14 | 16 | 36 | M10 | 20 | 39 | 18.0 | 26 | 675 | ||||||||||||||||||||||||||||||||||||||
£ 71.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.200-C | W/o Keyway, With Handle | d2 Large | 200 | 18 | 20 | 42 | M10 | 24 | 45 | 20.5 | 26 | 995 | ||||||||||||||||||||||||||||||||||||||
£ 94.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.250-C | W/o Keyway, With Handle | d2 Large | 250 | 22 | 26 | 48 | M10 | 28 | 51 | 23.0 | 28 | 1625 | ||||||||||||||||||||||||||||||||||||||
£ 124.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.080-D | With Keyway, With Handle | d2 Large | 80 | 10 | 12 | 26 | M 6 | 16 | 26 | 13.0 | 18 | 160 | ||||||||||||||||||||||||||||||||||||||
£ 47.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.100-D | With Keyway, With Handle | d2 Large | 100 | 10 | 12 | 28 | M 6 | 17 | 30 | 14.0 | 21 | 255 | ||||||||||||||||||||||||||||||||||||||
£ 53.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.125-D | With Keyway, With Handle | d2 Large | 125 | 12 | 14 | 31 | M 8 | 18 | 33 | 15.0 | 23 | 390 | ||||||||||||||||||||||||||||||||||||||
£ 58.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.140-D | With Keyway, With Handle | d2 Large | 140 | 14 | 16 | 36 | M 8 | 19 | 36 | 16.5 | 23 | 510 | ||||||||||||||||||||||||||||||||||||||
£ 67.30 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.160-D | With Keyway, With Handle | d2 Large | 160 | 14 | 16 | 36 | M10 | 20 | 39 | 18.0 | 26 | 675 | ||||||||||||||||||||||||||||||||||||||
£ 76.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.200-D | With Keyway, With Handle | d2 Large | 200 | 18 | 20 | 42 | M10 | 24 | 45 | 20.5 | 26 | 995 | ||||||||||||||||||||||||||||||||||||||
£ 98.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
L1458.250-D | With Keyway, With Handle | d2 Large | 250 | 22 | 26 | 48 | M10 | 28 | 51 | 23.0 | 28 | 1625 | ||||||||||||||||||||||||||||||||||||||
£ 129.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Aluminium mould casting. Handle duroplast DF 31 black.
Hub machined;rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
For corresponding handle details see no. rotating handle.
There are gripping indentations on the rear sides.
The non-machined, raw surfaces are blasted; together with the mirror-polished rim these handwheels are therefore
showing a finish which in most cases does not require additional lacquering.
Temperature range up to110°C. Also available in black plastic coated - on request.
For keyways information (dim. t1 and b3) to DIN 6885.