Torque recommendations
To following tables show the recommended torque (Nm) for the most common type of metric fasteners.
Steel fasteners - Hex socket cap bolts and screws
Thread | Coefficient of friction (μ) | Bolt Grade8.8 | Bolt Grade10.9 | Bolt Grade12.9 |
M1.6 | 0,125 | 0,17 | 0,24 | 0,29 |
M2 | 0,125 | 0,35 | 0,49 | 0,58 |
M2.2 | 0,125 | 0,46 | 0,64 | 0,77 |
M2.5 | 0,125 | 0,70 | 0,98 | 1,20 |
M3 | 0,125 | 1,20 | 1,70 | 2,10 |
M3.5 | 0,125 | 1,90 | 2,70 | 3,30 |
M4 | 0,125 | 2,90 | 4,00 | 4,90 |
M5 | 0,125 | 5,70 | 8,10 | 9,70 |
M6 | 0,125 | 9,80 | 14,0 | 17,0 |
M8 | 0,125 | 24,0 | 33,0 | 40,0 |
M10 | 0,125 | 47,0 | 65,0 | 79,0 |
M12 | 0,125 | 81,0 | 114,0 | 136,0 |
Thread | Coefficient of friction (μ) | Bolt Grade8.8 | Bolt Grade10.9 | Bolt Grade12.9 |
M14 | 0,125 | 128 | 181 | 217 |
M16 | 0,125 | 197 | 277 | 333 |
M18 | 0,125 | 275 | 386 | 463 |
M20 | 0,125 | 385 | 541 | 649 |
M22 | 0,125 | 518 | 728 | 874 |
M24 | 0,125 | 665 | 935 | 1120 |
M27 | 0,125 | 961 | 1350 | 1620 |
M30 | 0,125 | 1310 | 1840 | 2210 |
M36 | 0,125 | 2280 | 3210 | 3850 |
M42 | 0,125 | 3640 | 5110 | 6140 |
M45 | 0,125 | 4510 | 6340 | 7610 |
M48 | 0,125 | 5450 | 7660 | 9190 |
Stainless steel fasteners - Hex socket cap bolts and scews
Thread | Coefficient of friction (μ) | Tightening torque MA (Nm)50 (A1) | Tightening torque MA (Nm)70 (A2) | Tightening torque MA (Nm)80 (A4) |
M1.6 | 0,1 0,2 0,3 | 0,05 0,08 0,09 | 0,11 0,17 0,2 | 0,15 0,22 0,27 |
M2 | 0,1 0,2 0,3 | 0,1 0,16 0,2 | 0,23 0,35 0,43 | 0,3 0,46 0,57 |
M2.5 | 0,1 0,2 0,3 | 0,22 0,34 0,42 | 0,46 0,72 0,89 | 0,62 0,97 1,19 |
M3 | 0,1 0,2 0,3 | 0,37 0,59 0,73 | 0,8 1,25 1,55 | 1,1 1,7 2,1 |
M4 | 0,1 0,2 0,3 | 0,86 1,35 1,66 | 1,85 2,9 3,6 | 2,4 3,8 4,7 |
M5 | 0,1 0,2 0,3 | 1,6 2,6 3,3 | 3,6 5,7 7 | 4,8 7,6 9,4 |
M6 | 0,1 0,2 0,3 | 2,9 4,6 5,7 | 6,3 10 12 | 8,4 13,2 16,3 |
M8 | 0,1 0,2 0,3 | 7,1 11,2 13,9 | 15 24 30 | 20 32 40 |
M10 | 0,1 0,2 0,3 | 14 22,2 27,6 | 30 47,7 59,3 | 39 63 79 |
M12 | 0,1 0,2 0,3 | 24 38 47 | 51 82 102 | 68 109 136 |
Thread | Coefficient of friction (μ) | Tightening torque MA (Nm)50 (A1) | Tightening torque MA (Nm)70 (A2) | Tightening torque MA (Nm)80 (A4) |
M14 | 0,1 0,2 0,3 | 38 61 76 | 82 131 163 | 109 175 217 |
M16 | 0,1 0,2 0,3 | 58 95 119 | 126 204 255 | 168 272 340 |
M18 | 0,1 0,2 0,3 | 82 131 164 | 176 282 352 | 235 376 469 |
M20 | 0,1 0,2 0,3 | 115 187 234 | 247 401 501 | 330 534 669 |
M22 | 0,1 0,2 0,3 | 157 257 323 | 337 551 692 | 450 735 923 |
M24 | 0,1 0,2 0,3 | 198 322 403 | 426 690 863 | 568 920 1151 |
M27 | 0,1 0,2 0,3 | 292 498 601 | ||
M30 | 0,1 0,2 0,3 | 397 648 831 | ||
M33 | 0,1 0,2 0,3 | 536 880 1108 | ||
M36 | 0,1 0,2 0,3 | 690 1130 1420 |
Tightening torque guidelines for A2/A4 stainless fasteners with hex and hexalobular sockets
Thread | DIN 6912 | DIN 7984 | DIN 7991 | DIN 7380 | DIN 913-916 |
M3 | 0,6 | 0,5 | 0,5 | 0,2 | |
M4 | 1 | 1,2 | 1 | 1 | 0,5 |
M5 | 4 | 2,5 | 2,5 | 2 | 1,5 |
M6 | 5 | 5 | 4,5 | 4 | 2,5 |
M8 | 12 | 7 | 8 | 6 | 5 |
M10 | 24 | 21 | 20 | 15 | 10 |
M12 | 40 | 30 | 33 | 20 | 22 |
M16 | 110 | 66 | 55 | 45 | |
M20 | 170 | 120 | 75 | 70 | |
M24 | 235 | 200 | 110 |
DIN 6912 - Low head hex socket cap screw with centre
DIN 7984 - Low head hex socket cap screw
DIN 7991 - Hex socket countersunk head screw
DIN 7380 - Hex socket button head screw
DIN 913-916 - Socket Set Screws
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.