Ball roller versions
Needle roller & dovetail stage
Cross roller versions
Motorised stages
Stainless steel versions
Micrometer driven stages
Factors affecting stage selections...
Generally ball slides are less expensive but cross roller slides can carry 8 to 10 times the load of ball slides.
The stroke is centred on the mid point of the slides (i.e. 50% of the stroke each way).
L1020 - Corssed roller tables
Steel and aluminium, accuracy typically 5μ.
L1022/23 - Cross roller table
Stainless Steel, accuracy typically 3μ.
L1024 - Ball slide tables
Aluminium, accuracy typically 12μ.
L1026 - Crossed roller slide tables
Aluminium, accuracy typically 5μ.
L1028 - Precision ball slide tables
Aluminium, accuracy typically 3μ.
L1029 - Precision crossed roller tables
Aluminium, accuracy typically 3μ.
L1034 - Flanged ball slide tables - precision
With flange accuracy to 1μ.
L1038 - Anti-creep ball slide tables
Special anti-creep function prevents cage misalignment.
L1039 - Non-magnetic ball slide
Non-magnetic accuracy typically 3μ.
Steel - L1020
Aluminium - L1021
Stainless steel - L1022 + L1023
Rated
Ft = temperature factor
Fw = load factor
C = basic dynamic load (kN) see tables
Pc = radial load (kN)
Height tolerance:
Shock | Speed | Fw |
None | Very slow | 1.0 - 1.2 |
Small | Slow | 1.2 - 1.5 |
Technical accuracy measurments
Table length | Carriage top parallelism | Carriage side parallelism | N tolerance | M tolerance | Straightness |
0-50 | 2 | 4 | -15 -35 | -30 -70 | 3 |
50-100 | 2 | 5 | -15 -35 | -30 -70 | 3 |
100-150 | 3 | 6 | -15 -35 | -30 -70 | 3 |
150-200 | 3 | 7 | -15 -35 | -30 -70 | 3 |
200-250 | 3 | 7 | -15 -35 | -30 -70 | 3 |
250-300 | 3 | 7 | -15 -35 | -30 -70 | 3 |
300-350 | 4 | 8 | -15 -35 | -30 -70 | 4 |
350-400 | 4 | 8 | -15 -35 | -30 -70 | 4 |
400-450 | 4 | 8 | -15 -35 | -30 -70 | 4 |
450-500 | 4 | 8 | -15 -35 | -30 -70 | 4 |
500-550 | 4 | 9 | -15 -35 | -30 -70 | 4 |
550-600 | 4 | 9 | -15 -35 | -30 -70 | 4 |
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.