This site works better with javascript enabled.

Samick Precision

L1708 - Linear Ball Bushings - adjustable

Perpendicularity TA is better than 15μ. It has a temperature range of -20°C to +80°C.

L1706 - Closed Linear Ball Bushings

Perpendicularity .A is better than 15µ. For part numbers with -1 shaft tolerance required is g6.

L1722 - Long Flanged Linear Ball Bushings

The long flanged linear ball bushing has a temperature range of -20°C to +80°C. Steel ball retainers can be supplied for higher temperature applications.

L1731 - Linear Ball Bushings - square center flange

Temperature range: -20°C to +80°C. For applications requiring higher temperatures we can make the bushings suitable for use up to +120°C by changing the ball retainers, end plates, and seals.

L1740 - Superball Closed Linear Ball Bushings

The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings. They offer self-alignment - prolonging travel life by reducing the friction between shaft and balls.

L1742 - Superball Open Linear Bushings

The superball series has 3 x the load rating and 27 x the travel life of conventional linear bushings.

More Information

Automotion Linear bushings/bearings come in a range of shapes and sizes. You can choose between circular flange to square flange, Slef-lubricating or not. We have a wide range of choice to suit your application/requirements best.

L1713 - Stainless Ball Bushings

The ball bushingfor use with corrosion resistant hardened shafts. Perpendicularity TA is better than 15μ.

L1721 - Stainess Ball Bushings - square flange

For use with corrosion resistant hardened shafts - tolerance h6. For part numbers with -1 shaft tolerance required is g6

L1764 - Ceramic Closed Linear Bearing

Concentricity is better than 15µ. Available with or without seals, if seals are required, contact our sales team.

L1767 - Ceramic Open Linear Bearings - self-lubricating

The ceramic bearing has a temperature range of -130°C to +200°C. Can be run on soft or hardened steel shafts.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message