This site works better with javascript enabled.

Newmark Systems - UK Agents

L3506 - Miniature Motorised Stages

This is a compact, high precision slide. It is easily controllable from PC or PLC when used in conjuction with a motion controller.

L3508 - Motorised Linear Stages

This motorised linear stages can be easily supplied in XY, XZ and XYZ configurations. Integrated limit switches are provided as standard.

L3550 - Motorised Rotary Stages - medium duty

The design utilises a thrust bearing system for the table movement. This offers excellent stability at low cost, but as a result, is not really suitable for use in a vertical application

L3556 - Motorised Rotary Stage - medium duty

This rotary stage is easy plug and play system. Cotrollable from PC or PLC when used in conjunction with a motion controller.

L3554 - Motorised Rotary Stages - heavy duty

The design utilises a single preloaded crossed roller bearing system for the table movement. This eliminates the use of dual bearing configuration, thus improving axial runout and wobble.

L3562 - Motorised Rotary Stage - heavy duty

The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train. The travel is 360° continuous.

More Information

Automotion Rotary stages are designed with many different sizes, table diameters and moutning options for the best and ideal solution for the industrial automation application that you require it for.

L3330 - Manual Rotary Stages - economy type

This rotary stage is made from aluminium body which has been blackened. Has a 360° adjustment. It also has a runout of 50μ.

L3559 - Manual Rotary Stage - digital read out

The design utilises a single preloaded crossed roller bearing system for the table movement. This eliminates the use of dual bearing configuration, thus improving axial runout and wobble.

L3560 - Motorised Rotary Stage - submersible

Easy to use plug and play system when used with a motion controller. Servo motor stages are only compatible with servo motion controllers. These allow for greater speeds but are more expensive.

L3339 - Manual Rotary Stages - stainless

The rotary table can be clamped using a grub screw. it also has a fast adjustment when a grub screw on the side of the disc is released.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message