This site works better with javascript enabled.

Nadella - UK Agents

L1706 - Closed Linear Ball Bushings

Closed linear ball bearings -5mm to 60mm.

L1740 - Superball Closed Linear Ball Bushings

Superball linear ball bearings 10mm to 50mm.

L1718 - Flanged Linear Ball Bushings

Circular flanged linear ball bushings - 6mm to 60mm.

L1719 - Flanged Linear Ball Bushings

Square flanged linear ball bushings - 6mm to 60mm.

L1722 - Long Flanged Linear Ball Bushings

Long, circular flanged linear ball bushings- 6mm to 60mm. Double compliment bearings.

L1723 - Long Flanged Linear Ball Bushings

Long, square flanged linear ball bushings - 6mm to 60mm. Double compliment bearings.

More Information

Automotion linear bearings are made from hardened steel or stainless steel. They can come as an open type or a closed type. Available in flanged and unflanged. Longer versions of the linear bearings are available.

L1707 - Open Linear Ball Bushings

For use with hardened shafts only. Supplied with nitrile rubber (NBR).

L1712 - Double Linear Ball Bushings

For use with Hardened shafts only, Steel ball retainers can be supplied for higher temperature applications up to 120.

L1764 - Ceramic Linear Bearing

Automotion Components also stock a wide range of Ceramic Linear Bearings.

L1713 - Stainless Ball Bushings

Automotion Components also stock a wide range of stainless Linear Bearings.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message