This site works better with javascript enabled.

Martin Levelling - UK Agents

P2200 - Levelling Feet - swivel, stainless

These stainless steel levelling feet have a rubber pad (70 Shore A) on the bottom of the foot.

P2201 - Levelling Feet - fixed, stainless

The AISI 316 stainless steel version of thislevelling foot is available upon request.

P2202 - Levelling Feet - bolt-down, stainless

Comes ready made in stainless steel (AISI 304) with a rubber pad (70 Shore A). Is available in stainless steel (AISI 316) on request

P2203 - Levelling Feet - swivel, plastic

The levelling foot has a black plastic base (reinforced with fibre glass) with stainless steel stud.

P2204 - Levelling Feet - fixed, plastic

The levelling foot has a black plastic base (reinforced with fibre glass) with stainless steel stud.

P2205 - Levelling Feet - wivel, plastic

The levelling foot ha a black plastic base (reinforced with fibre glass) with steel (C40) stud.

More Information

Automotion levelling feet are composed of a spindle/screw and a base/plate for levelling and supporting structures of different natures. The levelling feet have many different applications ranging from machinery, to chemical and pharmaceutical.

P2206 - Levelling Feet - fixed, plastic

This levelling foot has a black plastic base (reinforced with fibre glass), with steel stud.

P2207 - Levelling Feet - swivel, steel

The levelling foot is made from steel (C40), powder coated (RAL 1007), with rubber pad (70 shore A).

P2208 Levelling Feet - fixed, steel

This levelling foot is made from galvanized steel (C40), with rubber pad (70 shore A).

P2209 - Levelling Feet - steel, bolt-down

The levelling foot base comes made from stainless steel with vulanised rubber. To keep the levelling foot fixed in position make sure to bolt it down.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message