This site works better with javascript enabled.

Mario Ferri - UK Agents

R3687 - Single Universal Joints

Single universal joints, unbored with solid ends. Manufactured to DIN 808. Maximum bending angle of 45°. Used where shafts off-set towards each other.

R3690 - Single Universal Joints

Single universal joints, needle roller bearing. Manufactured to DIN 808. Maximum bending angle of 45° per joint. Roller bearing lubricated for life

R3693 - Universal Joints

Universal joints with quick change coupling. Manufactured to DIN 808. Maximum bending angle of 45° per joint. Rapid change coupling ideal where time is critical.

R3695 - Single Uiversal Joints - stainless

Stainless steel single universal joints. Manufactured to DIN 808. Maximum bending angle of 45° per joint. Round bore and keyway available.

More Information

Automotion universal joints come made from steel or stainless steel. They come either single jointed or double jointed. The single has a max. working angle of 45° and the double has a max. working angle of 90°.

R3685 - Double Universal Joints

Free cutting steel universal joints, plain bearing. Manufactured to DIN 808. Maximum bending angle of 45° per joint. Used where large bending angles are required.

R3696 - Double Universal Joints - stainless

Stainless steel double universal joints. Manufactured to DIN 808. Maximum bending angle of 45° per joint. Round bore and keyway available

R3691 - Bellows - Single Universal Joints

Bellows available for single universal joints. They allow full protection against ingress of dirt. Can be filled with grease for long term lubrication

R3692 - Bellos - Double Universal Joints

Bellows available for double universal joints. They allow full protection against ingress of dirt. Can be filled with grease for long term lubrication.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message