This site works better with javascript enabled.

Long-Lok - UK Agents

P0110 - Self-locking Cap Screws

Vibration proof. Standard green locking patch. Breakaway torque values are complex and can be calculated on request.

P0111 - Self-locking Button Head Screws

Standard green locking patch. Breakaway torque values are complex and can be calculated on request.

P0112 - Self-locking Countersunk Screws

Vibration proof. Standard green locking patch. Breakaway torque values are complex and can be calculated on request.

P0115 - Self-locking Pan Head Screws

Surface finishes such as cadium plating, nickel plating, armalloy coating, black oxide coating - all available on request.

P0170 - Pan Head Seal Screws

Pan head seal screws are manufactured to DIN 7985

P0173 - Cap Head Seal Screws

Cap head seal screw are manufactured to DIN 912

More Information

The automotion self-locking screws are made from A2 stainless steel. However, A4 stainless steel is available on request. The self-locking screws have a nylon locking patch, standard green in colour. The sealing screws are also made from A2 stainless steel and is available in A4 stainless steel (on request). They have a silicone 'o' ring as standard. Re-usable, available on request, with thread-locking.

P0175 - Countersunk Seal Screw

Countersunk seal screws are manufactured to DIN 7991

P0176 - Integral Seal Bolt

Integral seal bolt sizes range from M2 to M12

P0178 - Integral Seal Hex. Nuts

Integral seal hex nut sizes range from M2 to M16

P0182 - Blanking Nut

Blaking nuts are manufactured to DIN 910

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message