This site works better with javascript enabled.

Gradel Baudin - UK Agents

L1320 - Steel Lead Screw

Rolled trapezoidal C45 steel lead screws, right hand thread. Surface Hardness 250HB. Manufactured to ISO 2901/2903(DIN 103). Lengths of up to 6 meters can be provided.

L1322 - Stainless Lead Screw

Rolled trapezoidal C45 steel lead screws, left hand thread. Surface Hardness 250HB. Manufactured to ISO 2901/2903(DIN 103). Lengths of up to 6 meters can be provided.

L1321 - Steel Lead Screw

Rolled trapezoidal C45 steel lead screws, left hand thread. Surface Hardness 250HB. Manufactured to ISO 2901/2903(DIN 103). Lengths of up to 6 meters can be provided.

L1324 - Combined Lead Screw

Rolled trapezoidal CK40 steel or 303 stainless lead screw. These have a left and right hand thread on either end of the screw for applications requiring a scissor type movement

L1349 - High Helix Lead Screw

Stainless SUS 304, high helix lead screw. High precision. See L1350 for corresponding nut.

L1350 - Flanged High Helix Lead Screw Nut

Resin nut (PPS), to suit lead screw L1349. High precision. Tight axial clearance.

What is a Lead Screw?

A lead screw is a screw which translates rotary motion into linear motion. Normally used as the driving mechanism in horizontal or vertically driven applications aided by linear guides for supports. They are described by diameter and pitch or lead. The pitch or lead is the amount of travel you get, or distance the nut travels along the screw for every complete revolution. They can be operated manually or motorised.

L1351 - Anti-backlash High Helix Lead Screw

Anodized aluminium or 416 stainless steel screw with round acetal resin nut. High precision. Nut fitted to screw to ensure anti-backlash.

L1347 - Rectangular Nut Lead Screw

Anodized aluminium or 416 stainless steel screw with square acetal resin nut. High precision, tight axial clearance. Nut fitted to screw to ensure anti-backlash.

L1348 - Round Nut Lead Screw

Anodized aluminium or 416 stainless steel screw with round acetal resin nut. It is suited to dry atmospheres, fresh water and mild alkalis and acids. Nut fitted to screw to ensure anti-backlash.

L1346 - Anti-backlash Lead Screw

Stainless steel screw with acetal resin nut and zinc plated spring. Nut fitted to screw to ensure anti-backlash. It is suited to dry atmospheres, fresh water and mild alkalis and acids.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message