This site works better with javascript enabled.

Codipro -UK Agents for Lifting Bolts & Lifting Rings

Automotion Components are UK agents for the top quality range of lifting bolts and rings from Codipro. These parts are made to strict lifting regulation standards and each ring is individually marked with safe lifting limits, a unique identifier and a CE mark.
Always follow the safety instructions when using lifting bolts. Automotion Components is also an associate member of the Lifting Equipment Engineers Association and has been audited by them.

For safety guide to standard lifting rings click here
For safety guide to more technical articulating lifting rings click here

Single Swivel Lifting Bolts

Available in M8 to M150 threads in male and female thread versions, load ratings to up to 125 tons per ring! Allows rotation of the lifting bolts in a single axis to align with the lift.

Stainless Single Swivel Lifting Rings

From stainless steel 316L, metric threads from M8 to M48 (inch threads also available). Loads up to 16 tons per lifting ring.

Triple Swivel Lifting Bolt

Available in M8 to M56 in male and female thread versions, load ratings to up to 22 tons per ring. These rings allow alignment in all three axis for a lift.

Standard Lifting Eye Bolts

These standard lifting eye bolts (male and female) do not swivel or align and are available in M6 to M100 metric threads as well as UNC and other inch threads. They are CE marked and have a safe load limit marked on the ring.

More Information

There are three types of articulated swivel rings; single swivel, double swivel and triple swivel. They are made from high tensile steel (Strength class >8) or mde from stainless steel. They come in female or male threads. Longer or short thread sizes are available with the swivel lifting rings/bolts, speak to one of our team to find out more.

Quick Release Lifting Pins

These are special pins with retractable balls. This allows easy insertion and removal of the pin into a specially machined hole. The pin diameers 8mm to 20mm, and lengths up to 75mm.

Double Swivel Lifting

Available in M4 to M100 threads in male and female thread versions, load ratings to up to 32 tons per ring. Allows rotation of the lifting bolts in a two axis to align with the lift.

Fall Arrest Swivel Rings

These are special lifting rings to be used for personnel (they are specifically coloured yellow). They can be rated for one or two people. CE Marked. Typically used in building maintenance, wind power and offshore industries.

Stainless Double Swivel Lifting Rings

From stainless steel 316L, metric threads from M8 to M45 (inch threads also available). Loads up to 6 tons per lifting ring. Movement in two axis.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message