This site works better with javascript enabled.

Alulinear Technik - UK Agents

L1018 - Flanged Aluminium Carriages

Compact, light-weight design. 60% saving versus steel versions. Select size and number of carriages to suit the required load.

L1018 - Unflanged Aluminium

Mounting dimensions are identical to those of most steel linear guide rails, making them interchangeable.

L1018 - Aluminium Rail 15 - Front Fixing

These are very lightweight aluminium rails and can only be used with our lightweight aluminium carriages.

L1018 - Aluminium Rail 20 - Front Fixing

The aluminium rails are made of high quality aluminium alloy with hardened stainless steel raceway.

More Information

Automotion aluminium linear guides are designed for all sorts of linear movements, making them suitable for most types of machinery. The rails are made from light weight aluminium with stainless steel raceways. As the guides/rails are made from aluminium this also makes them corrosive resistant.

L1018 - Aluminium Rail 25 - Front Fixing

MAde from aluminium. The raceway is made from stainless steel and is hardened to 58-62HRC.

L1018 - Aluminium Rail 15 - Rear Fixing

These high quality alminium rails are compact and have a light-weight design.

L1018 - Aluminium Rail 20 - Rear Fixing

Aluminium profile (AlMgSi0.5, anodized 12-15μ). Raceway stainless steel (X46Cr13).

L1018 - Aluminium Rail 25 - Rear Fixing

These are very lightweight aluminium rails and can only be used with our lightweight aluminium carriages.

Automotion Customer Reviews    5/5

Based on 10 reviews

Check out our reviews

Website development by Guidance, Database Publishing Specialist.
Hide message