This site works better with javascript enabled.

Data Table

Order No. Order by articlenumber d1 Order by parameter d2 k6 Order by parameter l1 Order by parameter l2 Order by parameter Order by parameter A/F Order by parameter CAD Price/stock Add to basket
P0139.080-025 M 8 9 25 14,5 5,3 13 CAD downloads available, click this icon to go there.
P0139.080-028 M 8 9 28 14,5 5,3 13 CAD downloads available, click this icon to go there.
P0139.080-035 M 8 9 35 14,5 5,3 13 CAD downloads available, click this icon to go there.
P0139.080-038 M 8 9 38 14,5 5,3 13 CAD downloads available, click this icon to go there.
P0139.080-040 M 8 9 40 14,5 5,3 13 CAD downloads available, click this icon to go there.
P0139.080-048 M 8 9 48 14,5 5,3 13 CAD downloads available, click this icon to go there.
P0139.080-060 M 8 9 60 16,5 5,3 13 CAD downloads available, click this icon to go there.
P0139.080-080 M 8 9 80 16,5 5,3 13 CAD downloads available, click this icon to go there.
 
P0139.100-030 M10 11 30 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-032 M10 11 32 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-035 M10 11 35 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-038 M10 11 38 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-040 M10 11 40 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-042 M10 11 42 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-045 M10 11 45 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-048 M10 11 48 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-050 M10 11 50 17,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-055 M10 11 55 19,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-060 M10 11 60 19,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-065 M10 11 65 19,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-070 M10 11 70 19,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-075 M10 11 75 19,5 6,4 17 CAD downloads available, click this icon to go there.
P0139.100-080 M10 11 80 19,5 6,4 17 CAD downloads available, click this icon to go there.
 
P0139.120-030 M12 13 30 20,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-032 M12 13 32 20,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-035 M12 13 35 20,5 7,5 19 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
P0139.120-038 M12 13 38 20,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-040 M12 13 40 20,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-045 M12 13 45 20,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-048 M12 13 48 20,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-050 M12 13 50 20,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-055 M12 13 55 22,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-060 M12 13 60 22,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-065 M12 13 65 22,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-070 M12 13 70 22,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-075 M12 13 75 22,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-090 M12 13 90 22,5 7,5 19 CAD downloads available, click this icon to go there.
P0139.120-110 M12 13 110 22,5 7,5 19 CAD downloads available, click this icon to go there.
 
P0139.140-035 M14 15 35 22,0 8,8 22 CAD downloads available, click this icon to go there.
P0139.140-040 M14 15 40 22,0 8,8 22 CAD downloads available, click this icon to go there.
P0139.140-042 M14 15 42 22,0 8,8 22 CAD downloads available, click this icon to go there.
P0139.140-045 M14 15 45 22,0 8,8 22 CAD downloads available, click this icon to go there.
P0139.140-050 M14 15 50 22,0 8,8 22 CAD downloads available, click this icon to go there.
P0139.140-055 M14 15 55 24,0 8,8 22 CAD downloads available, click this icon to go there.
P0139.140-060 M14 15 60 24,0 8,8 22 CAD downloads available, click this icon to go there.
P0139.140-080 M14 15 80 24,0 8,8 22 CAD downloads available, click this icon to go there.
 
P0139.160-040 M16 17 40 25,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-042 M16 17 42 25,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-045 M16 17 45 25,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-048 M16 17 48 25,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-050 M16 17 50 25,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-055 M16 17 55 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-060 M16 17 60 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-065 M16 17 65 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-070 M16 17 70 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-075 M16 17 75 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-080 M16 17 80 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-085 M16 17 85 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-090 M16 17 90 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-100 M16 17 100 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-110 M16 17 110 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-120 M16 17 120 27,0 10 24 CAD downloads available, click this icon to go there.
P0139.160-150 M16 17 150 27,0 10 24 CAD downloads available, click this icon to go there.
 
P0139.200-045 M20 21 45 28,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-050 M20 21 50 28,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-055 M20 21 55 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-060 M20 21 60 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-065 M20 21 65 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-070 M20 21 70 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-075 M20 21 75 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-080 M20 21 80 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-085 M20 21 85 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-090 M20 21 90 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-100 M20 21 100 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-105 M20 21 105 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-110 M20 21 110 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-120 M20 21 120 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-130 M20 21 130 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-140 M20 21 140 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-150 M20 21 150 30,5 12,5 30 CAD downloads available, click this icon to go there.
P0139.200-160 M20 21 160 35,5 12,5 30 CAD downloads available, click this icon to go there.
 
P0139.240-055 M24 25 55 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-060 M24 25 60 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-065 M24 25 65 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-070 M24 25 70 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-075 M24 25 75 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-080 M24 25 80 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-085 M24 25 85 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-090 M24 25 90 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-100 M24 25 100 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-105 M24 25 105 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-110 M24 25 110 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-120 M24 25 120 36,5 15,0 36 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
P0139.240-125 M24 25 125 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-130 M24 25 130 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-140 M24 25 140 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-150 M24 25 150 36,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-160 M24 25 160 41,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-170 M24 25 170 41,5 15,0 36 CAD downloads available, click this icon to go there.
P0139.240-180 M24 25 180 41,5 15,0 36 CAD downloads available, click this icon to go there.
 
P0139.300-080 M30 32 80 43,0 19,0 46 CAD downloads available, click this icon to go there.
P0139.300-090 M30 32 90 43,0 19,0 46 CAD downloads available, click this icon to go there.
P0139.300-100 M30 32 100 43,0 19,0 46 CAD downloads available, click this icon to go there.
P0139.300-105 M30 32 105 43,0 19,0 46 CAD downloads available, click this icon to go there.
P0139.300-110 M30 32 110 43,0 19,0 46 CAD downloads available, click this icon to go there.
P0139.300-120 M30 32 120 43,0 19,0 46 CAD downloads available, click this icon to go there.
P0139.300-130 M30 32 130 43,0 19,0 46 CAD downloads available, click this icon to go there.
P0139.300-140 M30 32 140 43,0 19,0 46 CAD downloads available, click this icon to go there.
 
P0139.360-120 M36 38 120 49,0 22,0 55 CAD downloads available, click this icon to go there.
P0139.360-130 M36 38 130 49,0 22,0 55 CAD downloads available, click this icon to go there.
P0139.360-200 M36 38 200 54,0 22,0 55 CAD downloads available, click this icon to go there.

Technical & Application

Material

Black alloy steel, strength 10,9. Hardness 38 HRC, tensile strength 830 N/mm².

Technical Notes

To DIN 609.
For strength 8.8 see part P0138.SC

Tips

Do not tighten to standard strength class 10,9 torque; as the tightening torque is limited,
by the presence of the reduced diameter undercut under the head and at the shoulder/thread area.
Drill hole to H7 tolerance.

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-025 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-028 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-035 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-038 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-040 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-048 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-060 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.080-080 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-030 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-032 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-035 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-038 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-040 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-042 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-045 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-048 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-050 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-055 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-060 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-065 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-070 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-075 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.100-080 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-030 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-032 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-035 0 7-10 days 1-49£ 4.0550-99£ 3.24100-199£ 2.84200-999£ 2.031000+£ 1.62
P0139.120-038 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-040 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-045 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-048 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-050 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-055 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-060 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-065 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-070 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-075 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-090 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.120-110 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-035 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-040 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-042 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-045 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-050 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-055 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-060 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.140-080 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-040 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-042 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-045 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-048 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-050 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-055 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-060 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-065 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-070 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-075 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-080 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-085 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-090 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-100 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-110 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-120 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.160-150 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-045 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-050 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-055 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-060 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-065 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-070 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-075 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-080 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-085 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-090 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-100 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-105 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-110 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-120 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-130 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-140 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-150 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.200-160 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-055 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-060 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-065 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-070 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-075 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-080 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-085 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-090 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-100 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-105 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-110 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-120 0 7-10 days 1-49£ 14.6150-99£ 11.69100-199£ 10.23200-999£ 7.311000+£ 5.84
P0139.240-125 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-130 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-140 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-150 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-160 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-170 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.240-180 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-080 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-090 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-100 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-105 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-110 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-120 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-130 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.300-140 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.360-120 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.360-130 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
P0139.360-200 0 1+£ 0.00QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit

Prices exclude VAT

CAD & Data Sheets

CAD files

P0139 Acis 710 kB zip
P0139 IGES 886 kB zip
P0139 Parasolid 295 kB zip
P0139 ProE 766 kB zip
P0139 SolidWorks 5 MB zip
P0139 Step 492 kB zip

Product Datasheets

P0139 Steel Shoulder Bolts - Hex. Head 366 kB pdf
Steel Shoulder Bolts 1 MB pdf
Shoulder Screws 2 MB pdf
Mechanical 19 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message