Price & Availability | CAD | Order No. | d1 | l | d2 | h1 | h2 | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0102.030-004-G2 | M 3 | 4 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-005-G2 | M 3 | 5 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-006-G2 | M 3 | 6 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-008-G2 | M 3 | 8 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-010-G2 | M 3 | 10 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-012-G2 | M 3 | 12 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-014-G2 | M 3 | 14 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-016-G2 | M 3 | 16 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-020-G2 | M 3 | 20 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-025-G2 | M 3 | 25 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-030-G2 | M 3 | 30 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-035-G2 | M 3 | 35 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.030-040-G2 | M 3 | 40 | 5.7 | 1.65 | 1.04 | 2 | ||||||||||||||||||||||||||||||||||||||
P0102.040-004-G2 | M 4 | 4 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-005-G2 | M 4 | 5 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-006-G2 | M 4 | 6 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-008-G2 | M 4 | 8 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-010-G2 | M 4 | 10 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-012-G2 | M 4 | 12 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-014-G2 | M 4 | 14 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-016-G2 | M 4 | 16 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-020-G2 | M 4 | 20 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-025-G2 | M 4 | 25 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-030-G2 | M 4 | 30 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-035-G2 | M 4 | 35 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-040-G2 | M 4 | 40 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-045-G2 | M 4 | 45 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.040-050-G2 | M 4 | 50 | 7.6 | 2.2 | 1.3 | 2.5 | ||||||||||||||||||||||||||||||||||||||
P0102.050-006-G2 | M 5 | 6 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-008-G2 | M 5 | 8 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-010-G2 | M 5 | 10 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
£ 200.00 per 100 units (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
P0102.050-012-G2 | M 5 | 12 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-014-G2 | M 5 | 14 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-016-G2 | M 5 | 16 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-020-G2 | M 5 | 20 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-025-G2 | M 5 | 25 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-030-G2 | M 5 | 30 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-035-G2 | M 5 | 35 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-040-G2 | M 5 | 40 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-045-G2 | M 5 | 45 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-050-G2 | M 5 | 50 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-055-G2 | M 5 | 55 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.050-060-G2 | M 5 | 60 | 9.5 | 2.75 | 1.56 | 3 | ||||||||||||||||||||||||||||||||||||||
P0102.060-008-G2 | M 6 | 8 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-010-G2 | M 6 | 10 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
£ 1,164.00 per 100 units (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
P0102.060-012-G2 | M 6 | 12 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-014-G2 | M 6 | 14 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-016-G2 | M 6 | 16 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-020-G2 | M 6 | 20 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-025-G2 | M 6 | 25 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-030-G2 | M 6 | 30 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-035-G2 | M 6 | 35 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-040-G2 | M 6 | 40 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-045-G2 | M 6 | 45 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-050-G2 | M 6 | 50 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-055-G2 | M 6 | 55 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-060-G2 | M 6 | 60 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-070-G2 | M 6 | 70 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.060-080-G2 | M 6 | 80 | 10.5 | 3.3 | 2.08 | 4 | ||||||||||||||||||||||||||||||||||||||
P0102.080-010-G2 | M 8 | 10 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-012-G2 | M 8 | 12 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-014-G2 | M 8 | 14 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-016-G2 | M 8 | 16 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-020-G2 | M 8 | 20 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-025-G2 | M 8 | 25 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-030-G2 | M 8 | 30 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-035-G2 | M 8 | 35 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-040-G2 | M 8 | 40 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-045-G2 | M 8 | 45 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-050-G2 | M 8 | 50 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-055-G2 | M 8 | 55 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-060-G2 | M 8 | 60 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-070-G2 | M 8 | 70 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.080-080-G2 | M 8 | 80 | 14 | 4.4 | 2.6 | 5 | ||||||||||||||||||||||||||||||||||||||
P0102.100-012-G2 | M10 | 12 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-016-G2 | M10 | 16 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-020-G2 | M10 | 20 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-025-G2 | M10 | 25 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-030-G2 | M10 | 30 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-035-G2 | M10 | 35 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-040-G2 | M10 | 40 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-045-G2 | M10 | 45 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-050-G2 | M10 | 50 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-055-G2 | M10 | 55 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-060-G2 | M10 | 60 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-070-G2 | M10 | 70 | 17.5 | 5.5 | 3.12 | 6 | ||||||||||||||||||||||||||||||||||||||
P0102.100-080-G2 | M10 | 80 | 17.5 | 5.5 | 3.12 | 6 |
Titanium (ASTM 348 grade 2, pure titanium).
Tensile strength 345-450 N/mm², yield strength 270 N/mm², hardness 160HB/30.
Grade 5 titanium available on request.
To ISO 7380. Titanium has a high strength/weight ratio.
The specific gravity of titanium is approximately 60% that of stainless steel.
For use in lightweight applications in the automobile, aerospace, medical and robotic industries.
Highly resistant to corrosion (including from salt water) and chemical environments. Non magnetic.
Also available with TX drive.
Please see Technical page for full grade 2 titanium properties.