Thrust Screws
brass pad
Price & Availability | Order No. | d1 | l1 nom. |
A/F |
---|---|---|---|---|
P0129.020-003 | M 2 | 3 | 0.9 | |
£ 4.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.020-004 | M 2 | 4 | 0.9 | |
£ 4.69 per unit (click for quantity discounts) Ready to despatch 486 Need more? Please call us. | ||||
P0129.020-005 | M 2 | 5 | 0.9 | |
£ 1.04 per unit (click for quantity discounts) Ready to despatch 520 Need more? Please call us. | ||||
P0129.020-006 | M 2 | 6 | 0.9 | |
£ 1.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.030-003 | M 3 | 3 | 1.5 | |
P0129.030-004 | M 3 | 4 | 1.5 | |
£ 2.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.030-005 | M 3 | 5 | 1.5 | |
£ 2.75 per unit (click for quantity discounts) Ready to despatch 535 Need more? Please call us. | ||||
P0129.030-006 | M 3 | 6 | 1.5 | |
£ 2.99 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us. | ||||
P0129.040-004 | M 4 | 4 | 2.0 | |
£ 1.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.040-006 | M 4 | 6 | 2.0 | |
£ 13.46 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us. | ||||
P0129.040-010 | M 4 | 10 | 2.0 | |
£ 1.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.040-014 | M 4 | 14 | 2.0 | |
£ 2.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.050-006 | M 5 | 6 | 2.5 | |
£ 3.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.050-010 | M 5 | 10 | 2.5 | |
£ 3.39 per unit (click for quantity discounts) Ready to despatch 94 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||
P0129.050-014 | M 5 | 14 | 2.5 | |
P0129.050-020 | M 5 | 20 | 2.5 | |
P0129.060-006 | M 6 | 6 | 3.0 | |
£ 3.36 per unit (click for quantity discounts) Ready to despatch 246 Need more? Please call us. | ||||
P0129.060-010 | M 6 | 10 | 3.0 | |
£ 3.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.060-016 | M 6 | 16 | 3.0 | |
P0129.060-025 | M 6 | 25 | 3.0 | |
£ 3.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.080-010 | M 8 | 10 | 4.0 | |
P0129.080-016 | M 8 | 16 | 4.0 | |
P0129.080-025 | M 8 | 25 | 4.0 | |
£ 5.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||
P0129.100-012 | M10 | 12 | 5.0 | |
£ 4.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.100-020 | M10 | 20 | 5.0 | |
£ 4.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||
P0129.100-030 | M10 | 30 | 5.0 |
Stainless steel (A2), with silver solder (semi-soft) tip.
Self-locking, extra holding power for full face control, will not marr or damage shaft or part.
Length of screw excludes length of silver solder tip.