Flat Knurled A2 & A4 stainless
Price & Availability | CAD | Order No. | d1 | l1 | d2 | h1 |
---|---|---|---|---|---|---|
P0437.030-008-B4 | M 3 | 8 | 8 | 5 | ||
P0437.030-010-B4 | M 3 | 10 | 8 | 5 | ||
P0437.030-012-B4 | M 3 | 12 | 8 | 5 | ||
P0437.030-014-B4 | M 3 | 14 | 8 | 5 | ||
P0437.040-008-B4 | M 4 | 8 | 10 | 5 | ||
P0437.040-010-B4 | M 4 | 10 | 10 | 5 | ||
P0437.040-012-B4 | M 4 | 12 | 10 | 5 | ||
P0437.040-014-B4 | M 4 | 14 | 10 | 5 | ||
P0437.040-016-B4 | M 4 | 16 | 10 | 5 | ||
P0437.050-008-B4 | M 5 | 8 | 12 | 5 | ||
P0437.050-010-B4 | M 5 | 10 | 12 | 5 | ||
P0437.050-012-B4 | M 5 | 12 | 12 | 5 | ||
P0437.050-014-B4 | M 5 | 14 | 12 | 5 | ||
P0437.050-016-B4 | M 5 | 16 | 12 | 5 | ||
P0437.060-012-B4 | M 6 | 12 | 13 | 6 | ||
P0437.060-014-B4 | M 6 | 14 | 13 | 6 | ||
P0437.060-016-B4 | M 6 | 16 | 13 | 6 | ||
P0437.060-018-B4 | M 6 | 18 | 13 | 6 | ||
P0437.060-020-B4 | M 6 | 20 | 13 | 6 |
Stainless steel (AISI 316 series 1.4401), with black oxide coating.
316 series stainless steel is the most corrosion resistant alloy of stainless steel. It resists corrosion from seawater and strong chemicals. Suitable for outdoor use and in marine, medical and chemical applications.