Flat Knurled A2 & A4 stainless
Price & Availability | CAD | Order No. | d1 | l1 | d2 | h1 |
---|---|---|---|---|---|---|
P0437.030-008-B2 | M 3 | 8 | 8 | 5 | ||
P0437.030-010-B2 | M 3 | 10 | 8 | 5 | ||
P0437.030-012-B2 | M 3 | 12 | 8 | 5 | ||
P0437.030-014-B2 | M 3 | 14 | 8 | 5 | ||
P0437.040-008-B2 | M 4 | 8 | 10 | 5 | ||
P0437.040-010-B2 | M 4 | 10 | 10 | 5 | ||
P0437.040-012-B2 | M 4 | 12 | 10 | 5 | ||
P0437.040-014-B2 | M 4 | 14 | 10 | 5 | ||
P0437.040-016-B2 | M 4 | 16 | 10 | 5 | ||
P0437.050-008-B2 | M 5 | 8 | 12 | 5 | ||
P0437.050-010-B2 | M 5 | 10 | 12 | 5 | ||
P0437.050-012-B2 | M 5 | 12 | 12 | 5 | ||
P0437.050-014-B2 | M 5 | 14 | 12 | 5 | ||
P0437.050-016-B2 | M 5 | 16 | 12 | 5 | ||
P0437.060-012-B2 | M 6 | 12 | 13 | 6 | ||
P0437.060-014-B2 | M 6 | 14 | 13 | 6 | ||
P0437.060-016-B2 | M 6 | 16 | 13 | 6 | ||
P0437.060-018-B2 | M 6 | 18 | 13 | 6 | ||
P0437.060-020-B2 | M 6 | 20 | 13 | 6 |
Stainless steel (AISI 303 series 1.4305), with black oxide coating.
303 series stainless steel is a hard stainless steel which may (in harsh conditions) exhibit slight signs of rusting. Typically used in food and pharmaceutical applications.