Stover Nuts
Stainless Steel
Price & Availability | CAD | Order No. | d1 | h1 | A/F | Material |
---|---|---|---|---|---|---|
P0308.050-ZP | M 5 | 5 | 8 | Steel ZP | ||
P0308.060-ZP | M 6 | 6 | 10 | Steel ZP | ||
P0308.080-ZP | M 8 | 8 | 13 | Steel ZP | ||
P0308.100-ZP | M10 | 10 | 17 | Steel ZP | ||
P0308.120-ZP | M12 | 12 | 19 | Steel ZP | ||
£ 44.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0308.140-ZP | M14 | 14 | 22 | Steel ZP | ||
£ 31.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0308.160-ZP | M16 | 16 | 24 | Steel ZP | ||
P0308.200-ZP | M20 | 20 | 30 | Steel ZP | ||
P0308.240-ZP | M24 | 24 | 36 | Steel ZP | ||
P0308.300-ZP | M30 | 30 | 46 | Steel ZP |
Steel (class 8), zinc-plated.
To DIN 980 V.
Reusable, resistant to shocks, vibrations and dynamic loads.
The locking function is achieved by the deformation of part of the nut. The nut will run smoothly until it reaches the deformed part at which point the clamping force will increase.