Cage Nuts
Stainless Steel
Price & Availability | Order No. | For panel t1 | d1 | w1 ±0.5 |
A/F | h1 ±0.3 |
---|---|---|---|---|---|---|
P0325.040-016-A2 | 0,7-1,6 | M 4 | 13.2 | 9.5 | 8.5 | |
P0325.040-026-A2 | 1,7-2,6 | M 4 | 13.2 | 9.5 | 9.5 | |
£ 62.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0325.040-035-A2 | 2,7-3,5 | M 4 | 13.2 | 9.5 | 10.5 | |
P0325.050-016-A2 | 0,7-1,6 | M 5 | 13.2 | 9.5 | 8.5 | |
P0325.050-026-A2 | 1,7-2,6 | M 5 | 13.2 | 9.5 | 9.5 | |
£ 68.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0325.050-035-A2 | 2,7-3,5 | M 5 | 13.2 | 9.5 | 10.5 | |
P0325.060-016-A2 | 0,7-1,6 | M 6 | 13.2 | 9.5 | 8.5 | |
P0325.060-026-A2 | 1,7-2,6 | M 6 | 13.2 | 9.5 | 9.5 | |
£ 62.00 per 100 units (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0325.060-035-A2 | 2,7-3,5 | M 6 | 13.2 | 9.5 | 10.5 | |
£ 94.00 per 100 units (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0325.080-017-A2 | 0,7-1,7 | M 8 | 16.5 | 12.8 | 10.5 | |
£ 109.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0325.080-031-A2 | 1,8-3,1 | M 8 | 16.5 | 12.8 | 12.0 | |
P0325.080-043-A2 | 3,2-4,3 | M 8 | 16.5 | 12.8 | 13.5 | |
P0325.100-017-A2 | 0,7-1,7 | M10 | 16.5 | 12.8 | 10.5 | |
P0325.100-031-A2 | 1,8-3,1 | M10 | 16.5 | 12.8 | 12.0 | |
P0325.100-043-A2 | 3,2-4,3 | M10 | 16.5 | 12.8 | 13.5 |
Stainless steel (A2, AISI 303).
A/F is hole size across flats.
r = 0,5. Select the part number according to the thread required and the thickness of the prefered material.