Full Nuts Fine
Stainless Steel
Price & Availability | CAD | Order No. | d1 | h min. |
A/F | Material |
---|---|---|---|---|---|---|
P0302.080-100-ZP | M08x1,0 | 6.14 | 13 | Steel ZP | ||
P0302.100-100-ZP | M10x1,0 | 7.64 | 17 | Steel ZP | ||
£ 13.00 per 100 units (click for quantity discounts) Ready to despatch 149 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0302.100-125-ZP | M10x1,25 | 7.64 | 17 | Steel ZP | ||
P0302.120-150-ZP | M12x1,5 | 9.64 | 19 | Steel ZP | ||
P0302.120-125-ZP | M12x1,25 | 9.64 | 19 | Steel ZP | ||
P0302.140-150-ZP | M14x1,5 | 10.3 | 22 | Steel ZP | ||
P0302.160-150-ZP | M16x1,5 | 12.3 | 24 | Steel ZP | ||
£ 0.23 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0302.180-150-ZP | M18x1,5 | 14.3 | 27 | Steel ZP | ||
P0302.200-150-ZP | M20x1,5 | 14.9 | 30 | Steel ZP | ||
P0302.200-200-ZP | M20x2,0 | 14.9 | 30 | Steel ZP | ||
P0302.220-150-ZP | M22x1,5 | 16.9 | 32 | Steel ZP | ||
P0302.240-150-ZP | M24x1,5 | 17.7 | 36 | Steel ZP | ||
P0302.240-200-ZP | M24x2,0 | 17.7 | 36 | Steel ZP | ||
P0302.270-150-ZP | M27x1,5 | 20.7 | 41 | Steel ZP | ||
P0302.270-200-ZP | M27x2,0 | 20.7 | 41 | Steel ZP | ||
P0302.300-150-ZP | M30x1,5 | 22.7 | 46 | Steel ZP | ||
P0302.300-200-ZP | M30x2,0 | 22.7 | 46 | Steel ZP | ||
P0302.360-150-ZP | M36x1,5 | 27.4 | 55 | Steel ZP | ||
P0302.360-300-ZP | M36x3,0 | 27.4 | 55 | Steel ZP |
Steel (class 8), zinc-plated.
DIN 934. Fine pitch threads.
For coarse thread full nuts see P0301.