Domed Nuts
Stainless Steel
Price & Availability | CAD | Order No. | d1 | h1 max. |
h2 max. |
h3 | d2 | A/F | Material |
---|---|---|---|---|---|---|---|---|---|
P0318.060-SC | M 6 | 12 | 5.0 | 8.0 | 9.5 | 10.0 | Steel SC | ||
P0318.080-SC | M 8 | 15 | 6.5 | 11.0 | 12.5 | 13.0 | Steel SC | ||
£ 3.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||
P0318.100-SC | M10 | 18 | 8.0 | 13.0 | 16.0 | 17.0 | Steel SC | ||
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 798 Need more? Please call us. | |||||||||
P0318.120-SC | M12 | 22 | 10 | 16.0 | 18.0 | 19.0 | Steel SC | ||
P0318.160-SC | M16 | 28 | 13 | 21.0 | 23.0 | 24.0 | Steel SC | ||
£ 12.00 per 100 units (click for quantity discounts) Ready to despatch 100 Need more? Please call us. | |||||||||
P0318.200-SC | M20 | 34 | 16 | 26.0 | 30.0 | 30.0 | Steel SC | ||
P0318.240-SC | M24 | 42 | 19 | 31.0 | 34.0 | 36.0 | Steel SC | ||
P0318.270-SC | M27 | 47 | 22 | 35.0 | 40.0 | 41.0 | Steel SC | ||
P0318.300-SC | M30 | 52 | 24 | 38.0 | 42.0 | 46.0 | Steel SC |
Steel (class 8), self-colour.
To DIN 1587.