Schnorr Washers
Stainless Steel
Price & Availability | Order No. | For thread | d1 | d2 | h | Material |
---|---|---|---|---|---|---|
P0363.030-SC | M 3 | 3.2 | 5.5 | 0.9 | Steel SC | |
P0363.040-SC | M 4 | 4.3 | 7.0 | 1.0 | Steel SC | |
P0363.050-SC | M 5 | 5.3 | 9.0 | 1.1 | Steel SC | |
P0363.060-SC | M 6 | 6.4 | 10.0 | 1.2 | Steel SC | |
£ 5.00 per 100 units (click for quantity discounts) Ready to despatch 300 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0363.080-SC | M 8 | 8.4 | 13.0 | 1.4 | Steel SC | |
£ 7.00 per 100 units (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0363.100-SC | M10 | 10.5 | 16.0 | 1.6 | Steel SC | |
£ 9.00 per 100 units (click for quantity discounts) Ready to despatch 47 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||
P0363.120-SC | M12 | 13.0 | 18.0 | 1.7 | Steel SC | |
P0363.140-SC | M14 | 15.0 | 22.0 | 2.0 | Steel SC | |
P0363.160-SC | M16 | 17.0 | 24.0 | 2.1 | Steel SC | |
P0363.180-SC | M18 | 19.0 | 27.0 | 2.3 | Steel SC | |
P0363.200-SC | M20 | 21.0 | 30.0 | 2.5 | Steel SC | |
P0363.220-SC | M22 | 23.0 | 33.0 | 2.7 | Steel SC | |
P0363.240-SC | M24 | 26.0 | 36.0 | 2.9 | Steel SC | |
P0363.270-SC | M27 | 29.0 | 39.0 | 3.1 | Steel SC | |
P0363.300-SC | M30 | 32.0 | 45.0 | 3.6 | Steel SC |
Steel, self-coloured.
To DIN 17222. Can be used with screws of class 8 and 8.8