Sealing Screws
Copper
Price & Availability | Order No. | For shaft | d1 ±0.1 |
d2 +0.0|-0.1 |
h1 ±0.1 |
h2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0344.030-I | 3 | 3.2 | 5.9 | 0.8 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 2.89 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
P0344.050-I | 5 | 5.2 | 9.5 | 0.8 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 3.13 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
P0344.060-I | 6 | 6.2 | 12.7 | 0.8 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 2.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
P0344.100-I | 10 | 10.2 | 15.9 | 0.8 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 3.22 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
P0344.100-O | 10 | 7.9 | 10.0 | 0.8 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 3.06 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
P0344.130-O | 13 | 9.5 | 13.0 | 0.8 | 0.05 | |||||||||||||||||||||||||||||||||||||
£ 3.24 per unit (click for quantity discounts)
Ready to despatch 68 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Brass, with 0,05mm laminations.
The inner race spacers fits onto shafts and preloads inner race of ball bearing.
The outer race fits into the housing and preloads outer race of ball bearing.
The laminations can be peeled off as required.