Sealing Screws
Copper
Price & Availability | CAD | Order No. | For thread | Type | d1 | d2 | h1 min. |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0339.030-009 | M 3 | Standard | 3.2 | 9 | 0.8 | ||||||||||||||||||||||||||||||||
P0339.040-012 | M 4 | Standard | 4.3 | 12 | 0.8 | ||||||||||||||||||||||||||||||||
P0339.050-015 | M 5 | Standard | 5.3 | 15 | 1.0 | ||||||||||||||||||||||||||||||||
P0339.060-018 | M 6 | Standard | 6.4 | 18 | 1.5 | ||||||||||||||||||||||||||||||||
P0339.080-024 | M 8 | Standard | 8.4 | 24 | 2.0 | ||||||||||||||||||||||||||||||||
P0339.100-030 | M10 | Standard | 10.5 | 30 | 2.5 | ||||||||||||||||||||||||||||||||
P0339.120-037 | M12 | Standard | 13.0 | 37 | 3.0 | ||||||||||||||||||||||||||||||||
P0339.160-050 | M16 | Standard | 17.0 | 50 | 3.0 | ||||||||||||||||||||||||||||||||
P0339.180-056 | M18 | Standard | 20.0 | 56 | 4.0 | ||||||||||||||||||||||||||||||||
P0339.200-060 | M20 | Standard | 22.0 | 60 | 4.0 | ||||||||||||||||||||||||||||||||
P0339.240-072 | M24 | Standard | 26.0 | 72 | 5.0 | ||||||||||||||||||||||||||||||||
P0339.300-092 | M30 | Standard | 33.0 | 92 | 6.0 | ||||||||||||||||||||||||||||||||
P0339.360-110 | M36 | Standard | 39.0 | 110 | 8.0 | ||||||||||||||||||||||||||||||||
P0339.020-005 | M 2 | Small | 2.2 | 5 | 0.3 | ||||||||||||||||||||||||||||||||
P0339.025-006 | M2,5 | Small | 2.7 | 6 | 0.5 | ||||||||||||||||||||||||||||||||
P0339.030-007 | M 3 | Small | 3.2 | 7 | 0.5 | ||||||||||||||||||||||||||||||||
£ 41.00 per 100 units (click for quantity discounts) Ready to despatch 12373 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||
P0339.040-009 | M 4 | Small | 4.3 | 9 | 0.8 | ||||||||||||||||||||||||||||||||
P0339.050-010 | M 5 | Small | 5.3 | 10 | 1.0 | ||||||||||||||||||||||||||||||||
P0339.060-012 | M 6 | Small | 6.4 | 12 | 1.6 | ||||||||||||||||||||||||||||||||
£ 45.00 per 100 units (click for quantity discounts) Ready to despatch 279 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||
P0339.080-016 | M 8 | Small | 8.4 | 16 | 1.6 | ||||||||||||||||||||||||||||||||
£ 20.00 per 100 units (click for quantity discounts) Ready to despatch 3227 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||
P0339.100-020 | M10 | Small | 10.5 | 20 | 2.0 | ||||||||||||||||||||||||||||||||
P0339.120-024 | M12 | Small | 13.0 | 24 | 2.5 | ||||||||||||||||||||||||||||||||
£ 4.00 per 100 units (click for quantity discounts)
Ready to despatch 902 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||
P0339.140-028 | M14 | Small | 15.0 | 28 | 2.5 | ||||||||||||||||||||||||||||||||
P0339.160-030 | M16 | Small | 17.0 | 30 | 3.0 | ||||||||||||||||||||||||||||||||
P0339.180-034 | M18 | Small | 19.0 | 34 | 3.0 | ||||||||||||||||||||||||||||||||
P0339.200-037 | M20 | Small | 21.0 | 37 | 3.0 | ||||||||||||||||||||||||||||||||
£ 38.00 per 100 units (click for quantity discounts) Ready to despatch 297 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||
P0339.240-044 | M24 | Small | 25.0 | 44 | 4.0 | ||||||||||||||||||||||||||||||||
P0339.270-050 | M27 | Small | 28.0 | 50 | 4.0 | ||||||||||||||||||||||||||||||||
P0339.300-086 | M30 | Small | 31.0 | 56 | 4.0 |
Polyamide.
Type 1 - to DIN 9021, ISO 7093 (3x thread diameter).
Type 2 - to DIN 125, without chamfer.