Form C Washers
Stainless Steel
Price & Availability | CAD | Order No. | For thread | d1 | d2 | h | Material |
---|---|---|---|---|---|---|---|
P0332.040-A2 | M 4 | 4.3 | 10 | 0.8 | A2 s/s | ||
P0332.050-A2 | M 5 | 5.3 | 12.5 | 1.0 | A2 s/s | ||
P0332.060-A2 | M 6 | 6.4 | 14 | 1.6 | A2 s/s | ||
P0332.070-A2 | M 7 | 7.4 | 16 | 1.6 | A2 s/s | ||
P0332.080-A2 | M 8 | 8.4 | 21 | 1.6 | A2 s/s | ||
£ 0.05 per unit (click for quantity discounts) Ready to despatch 198 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||
P0332.100-A2 | M10 | 10.5 | 24 | 2.0 | A2 s/s | ||
P0332.120-A2 | M12 | 13.0 | 28 | 2.5 | A2 s/s | ||
P0332.140-A2 | M14 | 15.0 | 30 | 2.5 | A2 s/s | ||
P0332.160-A2 | M16 | 17.0 | 34 | 3.0 | A2 s/s | ||
P0332.180-A2 | M18 | 19.0 | 37 | 3.0 | A2 s/s | ||
P0332.200-A2 | M20 | 21.0 | 39 | 3.0 | A2 s/s | ||
P0332.220-A2 | M22 | 23.0 | 44 | 3.0 | A2 s/s | ||
P0332.240-A2 | M24 | 25.0 | 50 | 4.0 | A2 s/s | ||
P0332.270-A2 | M27 | 28.0 | 56 | 4.0 | A2 s/s | ||
P0332.300-A2 | M30 | 31.0 | 60 | 4.0 | A2 s/s |
Stainless steel (A2).
To DIN 125 C, BS4320C.