Form A Washers
Stainless Steel
Price & Availability | CAD | Order No. | For thread | d1 | d2 | h1 | Material |
---|---|---|---|---|---|---|---|
P0330.025-BR | M2,5 | 2.7 | 6 | 0.5 | Brass | ||
P0330.030-BR | M 3 | 3.2 | 7 | 0.5 | Brass | ||
P0330.053-BR | M5-3 | 5.3 | 10 | 1.0 | Brass | ||
P0330.043-BR | M4-5 | 4.3 | 9 | 0.8 | Brass | ||
P0330.064-BR | M 6 | 6.4 | 12 | 1.6 | Brass | ||
P0330.074-BR | M7-9 | 7.4 | 14 | 1.6 | Brass | ||
P0330.084-BR | M8-5 | 8.4 | 16 | 1.6 | Brass | ||
P0330.250-BR | M24 | 25 | 44 | 4.0 | Brass | ||
P0330.027-BR | M2,5 | 2.7 | 6 | 0.5 | Brass | ||
P0330.032-BR | M3 | 3.2 | 7 | 0.5 | Brass | ||
P0330.022-BR | M2-5 | 2.2 | 5 | 0.3 | Brass |
Brass.
To DIN 125 A.