Flat Washer
Stainless Steel
Price & Availability | CAD | Order No. | d1 | d2 | For thread | h1 | Material |
---|---|---|---|---|---|---|---|
P0335.014-ZP | 1.5 | 3 | M1,4 | 0.3 | Steel ZP | ||
P0335.016-ZP | 1.7 | 3.5 | M1,6 | 0.3 | Steel ZP | ||
P0335.020-ZP | 2.2 | 4.5 | M 2 | 0.3 | Steel ZP | ||
P0335.025-ZP | 2.7 | 5 | M2,5 | 0.5 | Steel ZP | ||
P0335.030-ZP | 3.2 | 6 | M 3 | 0.5 | Steel ZP | ||
P0335.035-ZP | 3.7 | 7 | M3,5 | 0.5 | Steel ZP | ||
P0335.040-ZP | 4.3 | 8 | M 4 | 0.5 | Steel ZP | ||
P0335.050-ZP | 5.3 | 9 | M 5 | 1.0 | Steel ZP | ||
P0335.060-ZP | 6.4 | 11 | M 6 | 1.6 | Steel ZP | ||
P0335.080-ZP | 8.4 | 15 | M 8 | 1.6 | Steel ZP | ||
P0335.100-ZP | 10.5 | 18 | M10 | 1.6 | Steel ZP | ||
P0335.120-ZP | 13 | 20 | M12 | 2.0 | Steel ZP | ||
P0335.140-ZP | 15 | 24 | M14 | 2.5 | Steel ZP | ||
P0335.160-ZP | 17 | 28 | M16 | 2.5 | Steel ZP | ||
P0335.180-ZP | 19 | 30 | M18 | 2.5 | Steel ZP | ||
P0335.200-ZP | 21 | 34 | M20 | 3.0 | Steel ZP |
Steel, zinc plated.
To DIN 433.