Units | Price/unit after discount | Applied Discount |
1 | £ 16.62 | 0% |
100 | £ 14.96 | 10% |
250 | £ 13.30 | 20% |
750 | £ 11.63 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 16.62 | 0% |
100 | £ 14.96 | 10% |
250 | £ 13.30 | 20% |
750 | £ 11.63 | 30% |
Titanium grade 2 (tensile strength 345 N/mm2), or grade 5 (tensile strength 900 N/mm2).
Also available on request in steel (anodised, black oxide or zinc plated) stainless steel (AISI 316, 1.440 or AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762.
Often used with our captive washer (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washer should be considered when fitted in panels with unthreaded holes.
T5 also available on request.
Replace -T2 with -T5 at the end of part number.
For TX drive style, see P0156.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.