Price & Availability | Order No. | d1 | l1 ±0.25 |
d2 ±0.12 |
d3 max. |
d4 min. |
d6 | h1 max. |
l2 ±0.25 |
w1 ±0.05 |
A/F | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0163.025-005-A2 | M 2.5 | 5 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | |||||||||||||||||||||||||||||||
£ 4.51 per unit (click for quantity discounts)
Ready to despatch 1015 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.025-008-A2 | M 2.5 | 8 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | |||||||||||||||||||||||||||||||
£ 4.58 per unit (click for quantity discounts)
Ready to despatch 5439 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
P0163.025-010-A2 | M 2.5 | 10 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | |||||||||||||||||||||||||||||||
£ 4.58 per unit (click for quantity discounts)
Ready to despatch 1159 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.025-012-A2 | M 2.5 | 12 | 1.8 | 4.5 | 2.8 | 5.0 | 2.5 | 3.0 | 1.0 | 2.0 | |||||||||||||||||||||||||||||||
£ 4.67 per unit (click for quantity discounts)
Ready to despatch 1341 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.030-008-A2 | M 3 | 8 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | |||||||||||||||||||||||||||||||
£ 4.56 per unit (click for quantity discounts)
Ready to despatch 3523 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.030-010-A2 | M 3 | 10 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | |||||||||||||||||||||||||||||||
£ 4.71 per unit (click for quantity discounts)
Ready to despatch 927 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.030-012-A2 | M 3 | 12 | 2.0 | 5.5 | 3.5 | 6.0 | 5.5 | 4.5 | 1.0 | 2.5 | |||||||||||||||||||||||||||||||
£ 4.79 per unit (click for quantity discounts)
Ready to despatch 223 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.030-016-A2 | M 3 | 16 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | |||||||||||||||||||||||||||||||
£ 4.85 per unit (click for quantity discounts)
Ready to despatch 83 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.030-020-A2 | M 3 | 20 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | |||||||||||||||||||||||||||||||
£ 4.92 per unit (click for quantity discounts)
Ready to despatch 2023 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.030-025-A2 | M 3 | 25 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | |||||||||||||||||||||||||||||||
£ 5.00 per unit (click for quantity discounts)
Ready to despatch 550 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.030-030-A2 | M 3 | 30 | 2.0 | 5.5 | 3.5 | 6.0 | 3.0 | 4.5 | 1.0 | 2.5 | |||||||||||||||||||||||||||||||
£ 5.07 per unit (click for quantity discounts)
Ready to despatch 716 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-010-A2 | M 4 | 10 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.21 per unit (click for quantity discounts)
Ready to despatch 690 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-012-A2 | M 4 | 12 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.21 per unit (click for quantity discounts)
Ready to despatch 4932 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-016-A2 | M 4 | 16 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 5.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.27 per unit (click for quantity discounts)
Ready to despatch 6407 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-020-A2 | M 4 | 20 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 60 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.34 per unit (click for quantity discounts)
Ready to despatch 3057 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-025-A2 | M 4 | 25 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.46 per unit (click for quantity discounts)
Ready to despatch 936 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-030-A2 | M 4 | 30 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.53 per unit (click for quantity discounts)
Ready to despatch 1196 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-035-A2 | M 4 | 35 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.59 per unit (click for quantity discounts)
Ready to despatch 118 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-040-A2 | M 3 | 40 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.65 per unit (click for quantity discounts)
Ready to despatch 1731 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.040-050-A2 | M 4 | 50 | 2.8 | 7.0 | 4.5 | 8.0 | 4.0 | 6.0 | 1.2 | 3.0 | |||||||||||||||||||||||||||||||
£ 5.84 per unit (click for quantity discounts)
Ready to despatch 755 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-012-A2 | M 5 | 12 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.01 per unit (click for quantity discounts)
Ready to despatch 1616 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-016-A2 | M 5 | 16 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.10 per unit (click for quantity discounts)
Ready to despatch 2929 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-020-A2 | M 5 | 20 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.21 per unit (click for quantity discounts)
Ready to despatch 1596 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-025-A2 | M 5 | 28 | 37 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts)
Ready to despatch 1533 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-030-A2 | M 5 | 30 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.45 per unit (click for quantity discounts)
Ready to despatch 1791 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-035-A2 | M 5 | 35 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.55 per unit (click for quantity discounts)
Ready to despatch 2929 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-040-A2 | M 5 | 40 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.70 per unit (click for quantity discounts)
Ready to despatch 369 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.050-050-A2 | M 5 | 50 | 3.7 | 8.5 | 5.5 | 10.0 | 5.0 | 7.5 | 1.5 | 4.0 | |||||||||||||||||||||||||||||||
£ 5.94 per unit (click for quantity discounts)
Ready to despatch 501 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-012-A2 | M 6 | 12 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.22 per unit (click for quantity discounts)
Ready to despatch 2189 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-016-A2 | M 6 | 16 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.30 per unit (click for quantity discounts)
Ready to despatch 4104 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-020-A2 | M 6 | 20 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.37 per unit (click for quantity discounts)
Ready to despatch 2383 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-025-A2 | M 6 | 25 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.44 per unit (click for quantity discounts)
Ready to despatch 4138 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-030-A2 | M 6 | 30 | 4.2 | 10.0 | 6.5 | 12.0 | 7.5 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.55 per unit (click for quantity discounts)
Ready to despatch 2091 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-035-A2 | M 6 | 35 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.62 per unit (click for quantity discounts)
Ready to despatch 2127 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-040-A2 | M 6 | 40 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.74 per unit (click for quantity discounts)
Ready to despatch 2034 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-050-A2 | M 6 | 50 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 5.92 per unit (click for quantity discounts)
Ready to despatch 979 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-060-A2 | M 6 | 60 | 4.2 | 10.0 | 6.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 6.10 per unit (click for quantity discounts)
Ready to despatch 240 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.060-080-A2 | M 6 | 80 | 4.2 | 10.0 | 5.5 | 12.0 | 6.0 | 7.5 | 1.6 | 5.0 | |||||||||||||||||||||||||||||||
£ 6.47 per unit (click for quantity discounts)
Ready to despatch 308 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-016-A2 | M 8 | 16 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 5.43 per unit (click for quantity discounts)
Ready to despatch 104 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-020-A2 | M 8 | 20 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 5.55 per unit (click for quantity discounts)
Ready to despatch 2528 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-025-A2 | M 8 | 25 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 5.71 per unit (click for quantity discounts)
Ready to despatch 1509 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-030-A2 | M 8 | 30 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 5.87 per unit (click for quantity discounts)
Ready to despatch 1064 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-035-A2 | M 8 | 35 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 6.00 per unit (click for quantity discounts)
Ready to despatch 2677 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-040-A2 | M 8 | 40 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 6.15 per unit (click for quantity discounts)
Ready to despatch 715 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-045-A2 | M 8 | 45 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 6.31 per unit (click for quantity discounts)
Ready to despatch 1092 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-050-A2 | M 8 | 50 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 6.47 per unit (click for quantity discounts)
Ready to despatch 203 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-060-A2 | M 8 | 60 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts)
Ready to despatch 890 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.080-080-A2 | M 8 | 80 | 6.0 | 13.0 | 8.5 | 16.0 | 8.0 | 10.0 | 2.0 | 6.0 | |||||||||||||||||||||||||||||||
£ 7.40 per unit (click for quantity discounts)
Ready to despatch 4667 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-020-A2 | M 10 | 20 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 6.79 per unit (click for quantity discounts)
Ready to despatch 68 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-025-A2 | M 10 | 25 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 6.98 per unit (click for quantity discounts)
Ready to despatch 167 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-030-A2 | M 10 | 30 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 7.19 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-035-A2 | M 10 | 35 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 7.38 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-040-A2 | M 10 | 40 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
P0163.100-045-A2 | M 10 | 45 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 7.75 per unit (click for quantity discounts)
Ready to despatch 380 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-050-A2 | M 10 | 50 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 7.93 per unit (click for quantity discounts)
Ready to despatch 52 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-060-A2 | M 10 | 60 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 8.33 per unit (click for quantity discounts)
Ready to despatch 223 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.100-080-A2 | M 10 | 80 | 7.5 | 16.0 | 10.6 | 20.0 | 10.0 | 12.5 | 3.0 | 8.0 | |||||||||||||||||||||||||||||||
£ 9.10 per unit (click for quantity discounts)
Ready to despatch 41 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-025-A2 | M 12 | 25 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 8.20 per unit (click for quantity discounts)
Ready to despatch 161 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-030-A2 | M 12 | 30 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 8.33 per unit (click for quantity discounts)
Ready to despatch 43 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-035-A2 | M 12 | 35 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 8.42 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-040-A2 | M 12 | 40 | 8.0 | 18.0 | 18.0 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 8.55 per unit (click for quantity discounts)
Ready to despatch 199 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-045-A2 | M 12 | 45 | 8.0 | 18.0 | 12.0 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 8.65 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-050-A2 | M 12 | 50 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 8.77 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-060-A2 | M 12 | 60 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 8.99 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.120-080-A2 | M 12 | 80 | 8.0 | 18.0 | 13.2 | 24.0 | 12.0 | 15.0 | 3.5 | 10.0 | |||||||||||||||||||||||||||||||
£ 9.44 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-030-A2 | M 16 | 30 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 12.89 per unit (click for quantity discounts)
Ready to despatch 92 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-035-A2 | M 16 | 35 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 12.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-040-A2 | M 16 | 45 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 13.11 per unit (click for quantity discounts)
Ready to despatch 111 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-045-A2 | M 16 | 40 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 13.29 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-050-A2 | M 16 | 50 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 13.34 per unit (click for quantity discounts)
Ready to despatch 85 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-060-A2 | M 16 | 60 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 13.65 per unit (click for quantity discounts)
Ready to despatch 63 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-080-A2 | M 16 | 80 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 13.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.160-100-A2 | M 16 | 100 | 12.0 | 24.0 | 17.5 | 32.0 | 16.0 | 20.0 | 4.0 | 14.0 | |||||||||||||||||||||||||||||||
£ 14.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.200-040-A2 | M 20 | 40 | 16.0 | 30.0 | 22.0 | 40.0 | 20.0 | 25.0 | 5.0 | 19.0 | |||||||||||||||||||||||||||||||
£ 20.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.200-060-A2 | M 20 | 60 | 16.0 | 30.0 | 22.0 | 40.0 | 20.0 | 25.0 | 5.0 | 19.0 | |||||||||||||||||||||||||||||||
£ 20.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.200-080-A2 | M 20 | 80 | 16.0 | 30.0 | 22.0 | 40.0 | 20.0 | 25.0 | 5.0 | 19.0 | |||||||||||||||||||||||||||||||
£ 20.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
P0163.200-100-A2 | M 20 | 100 | 16.0 | 30.0 | 22.0 | 40.0 | 20.0 | 25.0 | 5.0 | 19.0 | |||||||||||||||||||||||||||||||
£ 21.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
P0163.200-120-A2 | M 20 | 120 | 16.0 | 30.0 | 22.0 | 40.0 | 20.0 | 25.0 | 5.0 | 19.0 | |||||||||||||||||||||||||||||||
£ 22.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Screw.
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Washer.
Stainless steel (AISI 303, 1.4305 and AISI 316, 1.440), Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc steel (zinc-plated or black-oxide) and titanium (grade 2 and grade 5)
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762.
TX drive style also available.
Captive washers are primarily used to retain captive screws in panels which have unthreaded holes. The panel (onto which the screw needs to be retained) is placed onto the captive screw, the threaded washer is then threaded onto the screw, past the threaded section and the screw is therefore captive to the panel.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.