CD Weldstud
Steel
Price & Availability | CAD | Order No. | d1 | d2 | l1 |
---|---|---|---|---|---|
P0830.030-006-CU | M3 | 4.5 | 6 | ||
P0830.030-008-CU | M3 | 4.5 | 8 | ||
P0830.030-010-CU | M3 | 4.5 | 10 | ||
P0830.030-012-CU | M3 | 4.5 | 12 | ||
P0830.030-015-CU | M3 | 4.5 | 15 | ||
P0830.030-016-CU | M3 | 4.5 | 16 | ||
P0830.030-020-CU | M3 | 4.5 | 20 | ||
P0830.030-025-CU | M3 | 4.5 | 25 | ||
P0830.030-030-CU | M3 | 4.5 | 30 | ||
P0830.030-035-CU | M3 | 4.5 | 35 | ||
P0830.030-040-CU | M3 | 4.5 | 40 | ||
P0830.030-050-CU | M3 | 4.5 | 50 | ||
P0830.040-006-CU | M4 | 5.5 | 6 | ||
P0830.040-008-CU | M4 | 5.5 | 8 | ||
P0830.040-010-CU | M4 | 5.5 | 10 | ||
£ 0.11 per unit (click for quantity discounts) Ready to despatch 496 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||
P0830.040-012-CU | M4 | 5.5 | 12 | ||
P0830.040-015-CU | M4 | 5.5 | 15 | ||
£ 0.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||
P0830.040-016-CU | M4 | 5.5 | 16 | ||
P0830.040-020-CU | M4 | 5.5 | 20 | ||
P0830.040-025-CU | M4 | 5.5 | 25 | ||
P0830.040-030-CU | M4 | 5.5 | 30 | ||
P0830.040-035-CU | M4 | 5.5 | 35 | ||
P0830.040-040-CU | M4 | 5.5 | 40 | ||
P0830.040-045-CU | M4 | 5.5 | 45 | ||
P0830.040-050-CU | M4 | 5.5 | 50 | ||
P0830.050-006-CU | M5 | 6.5 | 6 | ||
P0830.050-008-CU | M5 | 6.5 | 8 | ||
P0830.050-010-CU | M5 | 6.5 | 10 | ||
P0830.050-012-CU | M5 | 6.5 | 12 | ||
£ 0.11 per unit (click for quantity discounts) Ready to despatch 993 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||
P0830.050-015-CU | M5 | 6.5 | 15 | ||
P0830.050-016-CU | M5 | 6.5 | 16 | ||
P0830.050-020-CU | M5 | 6.5 | 20 | ||
P0830.050-025-CU | M5 | 6.5 | 25 | ||
P0830.050-030-CU | M5 | 6.5 | 30 | ||
P0830.050-035-CU | M5 | 6.5 | 35 | ||
P0830.050-040-CU | M5 | 6.5 | 40 | ||
P0830.050-045-CU | M5 | 6.5 | 45 | ||
P0830.050-050-CU | M5 | 6.5 | 50 | ||
P0830.050-060-CU | M5 | 6.5 | 60 | ||
P0830.060-008-CU | M6 | 7.5 | 8 | ||
P0830.060-010-CU | M6 | 7.5 | 10 | ||
P0830.060-012-CU | M6 | 7.5 | 12 | ||
P0830.060-014-CU | M6 | 7.5 | 14 | ||
P0830.060-015-CU | M6 | 7.5 | 15 | ||
P0830.060-016-CU | M6 | 7.5 | 16 | ||
£ 0.09 per unit (click for quantity discounts) Ready to despatch 270 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||
P0830.060-020-CU | M6 | 7.5 | 20 | ||
£ 0.09 per unit (click for quantity discounts) Ready to despatch 1130 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||
P0830.060-025-CU | M6 | 7.5 | 25 | ||
P0830.060-030-CU | M6 | 7.5 | 30 | ||
P0830.060-035-CU | M6 | 7.5 | 35 | ||
P0830.060-040-CU | M6 | 7.5 | 40 | ||
P0830.060-045-CU | M6 | 7.5 | 45 | ||
P0830.060-050-CU | M6 | 7.5 | 50 | ||
P0830.060-055-CU | M6 | 7.5 | 55 | ||
P0830.060-060-CU | M6 | 7.5 | 60 | ||
P0830.080-010-CU | M8 | 9.0 | 10 | ||
P0830.080-012-CU | M8 | 9.0 | 12 | ||
P0830.080-014-CU | M8 | 9.0 | 14 | ||
P0830.080-015-CU | M8 | 9.0 | 15 | ||
P0830.080-016-CU | M8 | 9.0 | 16 | ||
P0830.080-020-CU | M8 | 9.0 | 20 | ||
P0830.080-025-CU | M8 | 9.0 | 25 | ||
£ 18.00 per 100 units (click for quantity discounts) Ready to despatch 259 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||
P0830.080-030-CU | M8 | 9.0 | 30 | ||
P0830.080-035-CU | M8 | 9.0 | 35 | ||
P0830.080-040-CU | M8 | 9.0 | 40 | ||
P0830.080-045-CU | M8 | 9.0 | 45 | ||
P0830.080-050-CU | M8 | 9.0 | 50 | ||
P0830.080-055-CU | M8 | 9.0 | 55 | ||
P0830.080-060-CU | M8 | 9.0 | 60 |
Steel, copper coated.
CD weld studs have a small nub under their end which melts to form the weld. When the nub disintegrates it melts and helps solidify the weld to the base material.
CD stud welding is often used for smaller diameter studs and pins, as well as on non-standard materials and for accuracy.