Countersunk Tappers
Steel
Price & Availability | Order No. | d1 | l1 | d2 | h1 | h2 | Size |
---|---|---|---|---|---|---|---|
P0608.035-013-ZP | 3.5 | 13 | 6.8 | 2.1 | 1.2 | TX-15 | |
P0608.035-016-ZP | 3.5 | 16 | 6.8 | 2.1 | 1.2 | TX-15 | |
P0608.035-019-ZP | 3.5 | 19 | 6.8 | 2.1 | 1.2 | TX-15 | |
P0608.035-022-ZP | 3.5 | 22 | 6.8 | 2.1 | 1.2 | TX-15 | |
P0608.035-025-ZP | 3.5 | 25 | 6.8 | 2.1 | 1.2 | TX-15 | |
P0608.035-032-ZP | 3.5 | 32 | 6.8 | 2.1 | 1.2 | TX-15 | |
P0608.035-038-ZP | 3.5 | 38 | 6.8 | 2.1 | 1.2 | TX-15 | |
P0608.039-013-ZP | 3.9 | 13 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-016-ZP | 3.9 | 16 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-019-ZP | 3.9 | 19 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-022-ZP | 3.9 | 22 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-025-ZP | 3.9 | 25 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-032-ZP | 3.9 | 32 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-038-ZP | 3.9 | 38 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-045-ZP | 3.9 | 45 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.039-050-ZP | 3.9 | 50 | 7.5 | 2.3 | 1.3 | TX-15 | |
P0608.042-013-ZP | 4.2 | 13 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-016-ZP | 4.2 | 16 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-019-ZP | 4.2 | 19 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-022-ZP | 4.2 | 22 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-025-ZP | 4.2 | 25 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-032-ZP | 4.2 | 32 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-038-ZP | 4.2 | 38 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-045-ZP | 4.2 | 45 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-050-ZP | 4.2 | 50 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.042-060-ZP | 4.2 | 60 | 8.1 | 2.5 | 1.4 | TX-20 | |
P0608.048-013-ZP | 4.8 | 13 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-016-ZP | 4.8 | 16 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-019-ZP | 4.8 | 19 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-022-ZP | 4.8 | 22 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-025-ZP | 4.8 | 25 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-032-ZP | 4.8 | 32 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-038-ZP | 4.8 | 38 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-045-ZP | 4.8 | 45 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-050-ZP | 4.8 | 50 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.048-060-ZP | 4.8 | 60 | 9.5 | 3.0 | 1.5 | TX-20 | |
P0608.055-013-ZP | 5.5 | 13 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-016-ZP | 5.5 | 16 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-019-ZP | 5.5 | 19 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-022-ZP | 5.5 | 22 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-025-ZP | 5.5 | 25 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-032-ZP | 5.5 | 32 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-038-ZP | 5.5 | 38 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-050-ZP | 5.5 | 50 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.055-060-ZP | 5.5 | 60 | 10.8 | 3.4 | 1.7 | TX-25 | |
P0608.063-025-ZP | 6.3 | 25 | 12.4 | 3.8 | 2.0 | TX-30 | |
P0608.063-032-ZP | 6.3 | 32 | 12.4 | 3.8 | 2.0 | TX-30 | |
P0608.063-038-ZP | 6.3 | 38 | 12.4 | 3.8 | 2.0 | TX-30 | |
P0608.063-045-ZP | 6.3 | 45 | 12.4 | 3.8 | 2.0 | TX-30 | |
P0608.063-050-ZP | 6.3 | 50 | 12.4 | 3.8 | 2.0 | TX-30 | |
P0608.063-060-ZP | 6.3 | 60 | 12.4 | 3.8 | 2.0 | TX-30 |
Steel, zinc-plated.
To DIN 7983C-TX.