Round Bushes
Steel
Price & Availability | CAD | Order No. | d1 | Panel thickness | w1 | d2 | d3 | h1 | For gauge |
---|---|---|---|---|---|---|---|---|---|
P0828.030-22G-AL | M 3 | 0.8 | 1,3-1,5 | 5.54 | 7.92 | 3.17 | 22G | ||
P0828.030-20G-AL | M 3 | 1.0 | 1,5-1,7 | 5.54 | 7.92 | 3.17 | 20G | ||
P0828.030-18G-AL | M 3 | 1.2 | 1,7-1,9 | 5.54 | 7.92 | 3.17 | 18G | ||
P0828.030-16G-AL | M 3 | 1.5 | 2,0-2,2 | 5.54 | 7.92 | 3.17 | 16G | ||
P0828.030-14G-AL | M 3 | 2.0 | 2,5-2,7 | 5.54 | 7.92 | 3.17 | 14G | ||
P0828.030-12G-AL | M 3 | 2.5 | 3,0-3,2 | 5.54 | 7.92 | 3.17 | 12G | ||
P0828.030-10G-AL | M 3 | 3.0 | 3,5-3,7 | 5.54 | 7.92 | 3.17 | 10G | ||
P0828.030-08G-AL | M 3 | 4.0 | 4,5-4,7 | 5.54 | 7.92 | 3.17 | 8G | ||
P0828.035-22G-AL | M3,5 | 0.8 | 1,3-1,5 | 5.54 | 7.92 | 3.17 | 22G | ||
P0828.035-20G-AL | M3,5 | 1.0 | 1,5-1,7 | 5.54 | 7.92 | 3.17 | 20G | ||
P0828.035-18G-AL | M3,5 | 1.2 | 1,7-1,9 | 5.54 | 7.92 | 3.17 | 18G | ||
P0828.035-16G-AL | M3,5 | 1.5 | 2,0-2,2 | 5.54 | 7.92 | 3.17 | 16G | ||
P0828.035-14G-AL | M3,5 | 2.0 | 2,5-2,7 | 5.54 | 7.92 | 3.17 | 14G | ||
P0828.035-12G-AL | M3,5 | 2.5 | 3,0-3,2 | 5.54 | 7.92 | 3.17 | 12G | ||
P0828.035-10G-AL | M3,5 | 3.0 | 3,5-3,7 | 5.54 | 7.92 | 3.17 | 10G | ||
P0828.035-08G-AL | M3,5 | 4.0 | 4,5-4,7 | 5.54 | 7.92 | 3.17 | 8G | ||
P0828.040-22G-AL | M 4 | 0.8 | 1,3-1,5 | 6.73 | 7.92 | 3.17 | 22G | ||
P0828.040-20G-AL | M 4 | 1.0 | 1,5-1,7 | 6.73 | 7.92 | 3.17 | 20G | ||
P0828.040-18G-AL | M 4 | 1.2 | 1,7-1,9 | 6.73 | 7.92 | 3.17 | 18G | ||
P0828.040-16G-AL | M 4 | 1.5 | 2,0-2,2 | 6.73 | 7.92 | 3.17 | 16G | ||
P0828.040-14G-AL | M 4 | 2.0 | 2,5-2,7 | 6.73 | 7.92 | 3.17 | 14G | ||
P0828.040-12G-AL | M 4 | 2.5 | 3,0-3,2 | 6.73 | 7.92 | 3.17 | 12G | ||
P0828.040-10G-AL | M 4 | 3.0 | 3,5-3,7 | 6.73 | 7.92 | 3.17 | 10G | ||
P0828.040-08G-AL | M 4 | 4.0 | 4,5-4,7 | 6.73 | 7.92 | 3.17 | 8G | ||
P0828.050-22G-AL | M 5 | 0.8 | 1,3-1,5 | 7.92 | 9.52 | 3.81 | 22G | ||
P0828.050-20G-AL | M 5 | 1.0 | 1,5-1,7 | 7.92 | 9.52 | 3.81 | 20G | ||
P0828.050-18G-AL | M 5 | 1.2 | 1,7-1,9 | 7.92 | 9.52 | 3.81 | 18G | ||
P0828.050-16G-AL | M 5 | 1.5 | 2,0-2,2 | 7.92 | 9.52 | 3.81 | 16G | ||
P0828.050-14G-AL | M 5 | 2.0 | 2,5-2,7 | 7.92 | 9.52 | 3.81 | 14G | ||
P0828.050-12G-AL | M 5 | 2.5 | 3,0-3,2 | 7.92 | 9.52 | 3.81 | 12G | ||
P0828.050-10G-AL | M 5 | 3.0 | 3,5-3,7 | 7.92 | 9.52 | 3.81 | 10G | ||
P0828.050-08G-AL | M 5 | 4.0 | 4,5-4,7 | 7.92 | 9.52 | 3.81 | 8G | ||
P0828.060-22G-AL | M 6 | 0.8 | 1,3-1,5 | 9.52 | 11.1 | 5.08 | 22G | ||
P0828.060-20G-AL | M 6 | 1.0 | 1,5-1,7 | 9.52 | 11.1 | 5.08 | 20G | ||
P0828.060-18G-AL | M 6 | 1.2 | 1,7-1,9 | 9.52 | 11.1 | 5.08 | 18G | ||
P0828.060-16G-AL | M 6 | 1.5 | 2,0-2,2 | 9.52 | 11.1 | 5.08 | 16G | ||
P0828.060-14G-AL | M 6 | 2.0 | 2,5-2,7 | 9.52 | 11.1 | 5.08 | 14G | ||
P0828.060-12G-AL | M 6 | 2.5 | 3,0-3,2 | 9.52 | 11.1 | 5.08 | 12G | ||
P0828.060-10G-AL | M 6 | 3.0 | 3,5-3,7 | 9.52 | 11.1 | 5.08 | 10G | ||
P0828.060-08G-AL | M 6 | 4.0 | 4,5-4,7 | 9.52 | 11.1 | 5.08 | 8G | ||
P0828.080-22G-AL | M 8 | 0.8 | 1,3-1,5 | 12.7 | 14.27 | 6.35 | 22G | ||
P0828.080-20G-AL | M 8 | 1.0 | 1,5-1,7 | 12.7 | 14.27 | 6.35 | 20G | ||
P0828.080-18G-AL | M 8 | 1.2 | 1,7-1,9 | 12.7 | 14.27 | 6.35 | 18G | ||
P0828.080-16G-AL | M 8 | 1.5 | 2,0-2,2 | 12.7 | 14.27 | 6.35 | 16G | ||
P0828.080-14G-AL | M 8 | 2.0 | 2,5-2,7 | 12.7 | 14.27 | 6.35 | 14G | ||
P0828.080-12G-AL | M 8 | 2.5 | 3,0-3,2 | 12.7 | 14.27 | 6.35 | 12G | ||
P0828.080-10G-AL | M 8 | 3.0 | 3,5-3,7 | 12.7 | 14.27 | 6.35 | 10G | ||
P0828.080-08G-AL | M 8 | 4.0 | 4,5-4,7 | 12.7 | 14.27 | 6.35 | 8G | ||
P0828.100-22G-AL | M10 | 0.8 | 1,3-1,5 | 15.87 | 19.05 | 7.62 | 22G | ||
P0828.100-20G-AL | M10 | 1.0 | 1,5-1,7 | 15.87 | 19.05 | 7.62 | 20G | ||
P0828.100-18G-AL | M10 | 1.2 | 1,7-1,9 | 15.87 | 19.05 | 7.62 | 18G | ||
P0828.100-16G-AL | M10 | 1.5 | 2,0-2,2 | 15.87 | 19.05 | 7.62 | 16G | ||
P0828.100-14G-AL | M10 | 2.0 | 2,5-2,7 | 15.87 | 19.05 | 7.62 | 14G | ||
P0828.100-12G-AL | M10 | 2.5 | 3,0-3,2 | 15.87 | 19.05 | 7.62 | 12G | ||
P0828.100-10G-AL | M10 | 3.0 | 3,5-3,7 | 15.87 | 19.05 | 7.62 | 10G | ||
P0828.100-08G-AL | M10 | 4.0 | 4,5-4,7 | 15.87 | 19.05 | 7.62 | 8G | ||
P0828.120-22G-AL | M12 | 0.8 | 1,3-1,5 | 19.05 | 22.22 | 10.16 | 22G | ||
P0828.120-20G-AL | M12 | 1.0 | 1,5-1,7 | 19.05 | 22.22 | 10.16 | 20G | ||
P0828.120-18G-AL | M12 | 1.2 | 1,7-1,9 | 19.05 | 22.22 | 10.16 | 18G | ||
P0828.120-16G-AL | M12 | 1.5 | 2,0-2,2 | 19.05 | 22.22 | 10.16 | 16G | ||
P0828.120-14G-AL | M12 | 2.0 | 2,5-2,7 | 19.05 | 22.22 | 10.16 | 14G | ||
P0828.120-12G-AL | M12 | 2.5 | 3,0-3,2 | 19.05 | 22.22 | 10.16 | 12G | ||
P0828.120-10G-AL | M12 | 3.0 | 3,5-3,7 | 19.05 | 22.22 | 10.16 | 10G | ||
P0828.120-08G-AL | M12 | 4.0 | 4,5-4,7 | 19.05 | 22.22 | 10.16 | 8G |
Aluminium.
Rivet bushes are securely locked by means of a thin spigot. The presence of serrations provide additional anchorage.
These bushes can be installed by a press or using a hammer.