Thrust Washers
Price & Availability | Order No. | d1 +0.03|-0.00 |
d2 +0.00|-0.31 |
w1 ±0.05 |
Shaft size | Material | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P1260.08 | 8.00 | 16.00 | 1.30 | 8 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.10 | 10.00 | 21.00 | 1.60 | 10 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.12 | 12.00 | 24.00 | 1.60 | 12 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.16 | 16.00 | 28.00 | 2.40 | 16 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.19 | 19.00 | 32.00 | 2.40 | 19 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.25 | 25.00 | 41.00 | 3.18 | 25 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.07-SS | 7.00 | 17.00 | 1.30 | 7 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.08-SS | 8.00 | 16.00 | 1.30 | 8 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.10-SS | 10.00 | 21.00 | 1.60 | 10 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.12-SS | 12.00 | 24.00 | 1.60 | 12 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.05 | 5.00 | 12.00 | 1.30 | 5 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.06 | 6.00 | 14.00 | 1.30 | 6 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.07 | 7.00 | 17.00 | 1.30 | 7 | Steel | |||||||||||||||||||||||||||||||||||||
P1260.06-SS | 6.00 | 14.00 | 1.30 | 6 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.05-SS | 5.00 | 12.00 | 1.30 | 5 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.16-SS | 16.00 | 28.00 | 2.40 | 16 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.19-SS | 19.00 | 32.00 | 2.40 | 19 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.25-SS | 25.00 | 41.00 | 3.18 | 25 | Stainless | |||||||||||||||||||||||||||||||||||||
P1260.03-NY | 3.00 | 9.00 | 2.50 | 3 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.04-NY | 4.00 | 12.00 | 2.50 | 4 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.05-NY | 5.00 | 13.00 | 2.50 | 5 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.06-NY | 6.00 | 15.00 | 2.50 | 6 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.08-NY | 8.00 | 19.00 | 2.50 | 8 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.10-NY | 10.00 | 24.00 | 2.50 | 10 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.12-NY | 12.00 | 30.00 | 2.50 | 12 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.20-NY | 20.00 | 40.00 | 2.50 | 20 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.25-NY | 25.00 | 40.00 | 2.50 | 25 | Nylon | |||||||||||||||||||||||||||||||||||||
P1261.05-TF | 5.00 | 9.00 | 2.50 | 3 | Teflon | |||||||||||||||||||||||||||||||||||||
P1261.06-TF | 6.00 | 12.00 | 2.50 | 4 | Teflon | |||||||||||||||||||||||||||||||||||||
P1261.07-TF | 7.00 | 13.00 | 2.50 | 5 | Teflon | |||||||||||||||||||||||||||||||||||||
£ 5.11 per unit (click for quantity discounts)
Ready to despatch 108 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
P1261.08-TF | 8.00 | 15.00 | 2.50 | 6 | Teflon | |||||||||||||||||||||||||||||||||||||
P1261.10-TF | 10.00 | 19.00 | 2.50 | 8 | Teflon | |||||||||||||||||||||||||||||||||||||
P1261.12-TF | 12.00 | 24.00 | 2.50 | 10 | Teflon | |||||||||||||||||||||||||||||||||||||
P1261.16-TF | 16.00 | 30.00 | 2.50 | 12 | Teflon | |||||||||||||||||||||||||||||||||||||
P1261.19-TF | 19.00 | 40.00 | 2.50 | 20 | Teflon | |||||||||||||||||||||||||||||||||||||
P1261.25-TF | 25.00 | 40.00 | 2.50 | 25 | Teflon | |||||||||||||||||||||||||||||||||||||
P1262.03-BR | 3.1 | 8.9 | 1.5 | 3 | Bronze | |||||||||||||||||||||||||||||||||||||
P1262.04-BR | 4.1 | 11.9 | 1.5 | 4 | Bronze | |||||||||||||||||||||||||||||||||||||
P1262.06-BR | 6.1 | 14.9 | 1.5 | 6 | Bronze | |||||||||||||||||||||||||||||||||||||
P1262.08-BR | 8.1 | 18.9 | 2.2 | 8 | Bronze | |||||||||||||||||||||||||||||||||||||
P1262.10-BR | 10.1 | 23.9 | 3.0 | 10 | Bronze | |||||||||||||||||||||||||||||||||||||
P1262.11-BR | 11.1 | 28.9 | 4.7 | 11 | Bronze |
Carbon steel, stainless steel (AISI 410, DIN 1.4006), nylon, teflon or bronze (oil impregnated).