Clamp Cleats
Price & Availability | Order No. | h1 | d1 | d2 | d3 | h2 | h3 | l1 | Material |
---|---|---|---|---|---|---|---|---|---|
P0294.015 | 1.57 | 9.5 | 6.3 | 3.2 | 1.32 | 2.54 | 3.2 | Stainless 416 | |
P0294.018 | 1.83 | 9.5 | 6.3 | 3.2 | 1.60 | 2.87 | 3.2 | Stainless 416 | |
P0294.023 | 2.36 | 9.5 | 6.3 | 3.2 | 2.08 | 3.33 | 3.2 | Stainless 416 | |
P0294.031 | 3.18 | 9.5 | 6.3 | 3.2 | 2.77 | 4.60 | 3.2 | Stainless 416 | |
P0294.032 | 3.18 | 9.5 | 6.3 | 3.2 | 2.84 | 4.11 | 3.2 | Stainless 416 | |
P0294.039 | 3.96 | 9.5 | 6.3 | 3.2 | 3.63 | 4.90 | 3.2 | Stainless 416 | |
P0294.057 | 5.72 | 9.5 | 6.3 | 3.2 | 5.41 | 6.68 | 3.2 | Stainless 416 | |
P0294.063 | 6.35 | 9.5 | 6.3 | 3.2 | 6.05 | 7.32 | 3.2 | Stainless 416 | |
P0294.015-A2 | 1.57 | 9.5 | 6.3 | 3.2 | 1.32 | 2.54 | 3.2 | Stainless A2 | |
P0294.018-A2 | 1.83 | 9.5 | 6.3 | 3.2 | 1.60 | 2.87 | 3.2 | Stainless A2 | |
P0294.023-A2 | 2.36 | 9.5 | 6.3 | 3.2 | 2.08 | 3.33 | 3.2 | Stainless A2 | |
P0294.031-A2 | 3.18 | 9.5 | 6.3 | 3.2 | 2.77 | 4.60 | 3.2 | Stainless A2 | |
P0294.032-A2 | 3.18 | 9.5 | 6.3 | 3.2 | 2.84 | 4.11 | 3.2 | Stainless A2 | |
P0294.1039-A2 | 3.96 | 9.5 | 6.3 | 3.2 | 3.63 | 4.90 | 3.2 | Stainless A2 | |
P0294.057-A2 | 5.72 | 9.5 | 6.3 | 3.2 | 5.41 | 6.68 | 3.2 | Stainless A2 | |
P0294.063-A2 | 6.35 | 9.5 | 6.3 | 3.2 | 6.05 | 7.32 | 3.2 | Stainless A2 | |
P0294.015-AL | 1.57 | 9.5 | 6.3 | 3.2 | 1.32 | 2.54 | 3.2 | Aluminimum | |
P0294.023-AL | 2.36 | 9.5 | 6.3 | 3.2 | 2.08 | 3.33 | 3.2 | Aluminimum | |
P0294.031-AL | 3.18 | 9.5 | 6.3 | 3.2 | 2.77 | 4.60 | 3.2 | Aluminimum | |
P0294.063-AL | 6.35 | 9.5 | 6.3 | 3.2 | 6.05 | 7.32 | 3.2 | Aluminimum |
Stainless steel (A2, AISI 303 or 416) or aluminium.
416 stainless steel is a less expensive stainless steel version as it is less corrosion resistant than the A2 (AISI 303) grade.