Price & Availability | Order No. | Type | h1 | h2 +/-0,13 |
Material |
---|---|---|---|---|---|
P0290.020-A2 | 1 | 1,2 | 2,36 | Stainless | |
P0290.021-A2 | 1 | 2,8 | 3,96 | Stainless | |
P0290.022-A2 | 1 | 5,3 | 6,91 | Stainless | |
P0290.023-A2 | 2 | 1,02 | - | Stainless | |
P0290.024-A2 | 3 | 0,5 | 1,65 | Stainless | |
P0290.025-A2 | 3 | 1,3 | 2,41 | Stainless | |
P0290.026-A2 | 3 | 2,9 | 4,06 | Stainless | |
P0290.027-A2 | 3 | 4,5 | 5,59 | Stainless | |
P0290.028-A2 | 4 | Flat | - | Stainless | |
P0290.029-A2 | 4 | 1,2 | - | Stainless | |
P0290.030-A2 | 4 | 2,0 | - | Stainless | |
P0290.031-A2 | 4 | 2,8 | - | Stainless | |
P0290.032-A2 | 4 | 3,6 | - | Stainless | |
P0290.020-AL | 1 | 1,2 | 2,36 | Aluminium | |
P0290.021-AL | 1 | 2,8 | 3,96 | Aluminium | |
P0290.022-AL | 1 | 5,3 | 6,91 | Aluminium | |
P0290.023-AL | 2 | 1,02 | - | Aluminium | |
P0290.024-AL | 3 | 0,5 | 1,65 | Aluminium | |
P0290.025-AL | 3 | 1,3 | 2,41 | Aluminium | |
P0290.026-AL | 3 | 2,9 | 4,06 | Aluminium | |
P0290.027-AL | 3 | 4,5 | 5,59 | Aluminium |
Stainless steel (A2 and A4 class 70 & A4 class 70).
Steel zinc-plated or self-colour (grade 8.8).
To DIN 976-1.
Use following suffixes to specify material when ordering:
A2 - Stainless steel (AISI 304).
A4 - Stainless steel (AISI 316).
ZP - Steel, zinc-plated.
SC - Steel, self-colour.
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.