Ball Bearings
Price & Availability | CAD | Order No. | Material | d1 |
---|---|---|---|---|
P1350.002-SS | Stainless Steel | 2 ± 0,012 | ||
P1350.003-SS | Stainless Steel | 3 ± 0,012 | ||
£ 9.37 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||
P1350.004-SS | Stainless Steel | 4 ± 0,012 | ||
P1350.005-SS | Stainless Steel | 5 ± 0,012 | ||
P1350.006-SS | Stainless Steel | 6 ± 0,012 | ||
£ 10.78 per unit (click for quantity discounts) Ready to despatch 99 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||
P1350.007-SS | Stainless Steel | 7 ± 0,012 | ||
P1350.008-SS | Stainless Steel | 8 ± 0,012 | ||
P1350.009-SS | Stainless Steel | 9 ± 0,012 | ||
P1350.010-SS | Stainless Steel | 10 ± 0,012 | ||
P1350.011-SS | Stainless Steel | 11 ± 0,012 | ||
P1350.002-CS | Chrome Steel | 2 ± 0,006 | ||
P1350.003-CS | Chrome Steel | 3 ± 0,006 | ||
P1350.004-CS | Chrome Steel | 4 ± 0,006 | ||
P1350.005-CS | Chrome Steel | 5 ± 0,006 | ||
P1350.006-CS | Chrome Steel | 6 ± 0,006 | ||
P1350.007-CS | Chrome Steel | 7 ± 0,006 | ||
P1350.008-CS | Chrome Steel | 8 ± 0,006 | ||
P1350.009-CS | Chrome Steel | 9 ± 0,006 | ||
P1350.010-CS | Chrome Steel | 10 ± 0,006 | ||
P1350.011-CS | Chrome Steel | 11 ± 0,006 | ||
£ 2.73 per unit (click for quantity discounts) Ready to despatch 80 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Stainless steel (AISI 440B, DIN 1.4112), hardness C55-60.
Chrome steel (DIN 1.3505, AISI 52100, 100Cr6), hardness C32-60.
Diameter tolerance Grade 10, ± 6µ.
Diameter tolerance Grade 25, ± 12µ.
Other tolerances and material on request.