Half Hex Nuts
Stainless Steel
Price & Availability | Order No. | d1 | Grip range | A/F | d2 | h1 | l1 |
---|---|---|---|---|---|---|---|
P0823.040-025-A4 | M4 | 0,5-2,5 | 6.0 | 9.0 | 1.0 | 12.0 | |
P0823.050-030-A4 | M5 | 0,5-3,0 | 7.0 | 10.0 | 1.0 | 12.5 | |
£ 1.48 per unit (click for quantity discounts) Ready to despatch 200 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||
P0823.060-030-A4 | M6 | 0,5-3,0 | 9.0 | 12.0 | 1.5 | 16.0 | |
P0823.080-030-A4 | M8 | 0,5-3,0 | 11.0 | 15.0 | 1.5 | 17.5 |
Stainless steel (A4, AISI 316).
Plain body type.
Hexagon body insert nuts prevent the problem of a nut turning after being installed. Flange head insert nuts are recommended for use in load bearing applications. The larger sized head acts as a reinforcment to the hole, provides resistance to push-out and acts as a spacer.
Also known as blind rivet nuts or grip nuts.