Half Hex Nuts
Stainless Steel
Price & Availability | Order No. | d1 | Grip range | A/F | d2 | h1 | l1 |
---|---|---|---|---|---|---|---|
P0823.040-025-A2 | M 4 | 0,5-2,5 | 6.0 | 9.0 | 1.0 | 11.5 | |
P0823.050-030-A2 | M 5 | 0,5-3,0 | 7.0 | 10.0 | 1.0 | 13.0 | |
P0823.060-030-A2 | M 6 | 0,5-3,0 | 9.0 | 12.0 | 1.5 | 15.5 | |
P0823.080-030-A2 | M 8 | 0,5-3,0 | 11.0 | 14.5 | 1.5 | 17.5 | |
P0823.100-035-A2 | M10 | 1,0-3,5 | 13.0 | 16.5 | 2.0 | 21.5 |
Stainless steel (A2, AISI 303).
Plain body type.
Hexagon body insert nuts prevent the problem of a nut turning after being installed. Flange head insert nuts are recommended for use in load bearing applications. The larger sized head acts as a reinforcment to the hole, provides resistance to push-out and acts as a spacer.
Also known as blind rivet nuts or grip nuts.