Steel eye bolts
Price & Availability | CAD | Order No. | Material | d1 | d2 | w1 | d3 | l1 | l2 | l3 | Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P4180.012 | Steel | M12 | 14 | 48 | 100 | 25 | 50 | 0.45 | 35 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.016 | Steel | M16 | 14 | 48 | 100 | 25 | 50 | 0.46 | 35 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.020 | Steel | M20 | 16 | 50 | 100 | 28 | 50 | 0.63 | 40 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.024 | Steel | M24 | 18 | 55 | 100 | 32 | 50 | 0.80 | 45 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.027 | Steel | M27 | 20 | 58 | 100 | 35 | 50 | 1.00 | 50 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.030 | Steel | M30 | 20 | 58 | 100 | 35 | 50 | 1.00 | 50 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.012-A4 | Stainless | M12 | 14 | 48 | 100 | 25 | 50 | 0.45 | 35 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.016-A4 | Stainless | M16 | 14 | 48 | 100 | 25 | 50 | 0.46 | 35 | ||||||||||||||||||||||||||||||||||||||||||||
£ 77.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
P4180.020-A4 | Stainless | M20 | 16 | 50 | 100 | 28 | 50 | 0.63 | 40 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.024-A4 | Stainless | M24 | 18 | 55 | 100 | 32 | 50 | 0.80 | 45 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.027-A4 | Stainless | M27 | 20 | 58 | 100 | 35 | 50 | 1.00 | 50 | ||||||||||||||||||||||||||||||||||||||||||||
P4180.030-A4 | Stainless | M30 | 20 | 58 | 100 | 35 | 50 | 1.00 | 50 |
Steel (C35N) zinc plated, or stainless steel (AISI 316, 1.4571).
To DIN 28129.