Price & Availability | CAD | Order No. | Material | d1 | d2 | w1 | h1 | w2 | w3 | F1 max. kg |
F2 max. kg |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P4044.060-A4 | A4 s/s | M 6 | 20 | 36 | 36 | 20 | 8 | 70 | 50 | 0.05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.03 per unit (click for quantity discounts)
Ready to despatch 76 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.080-A4 | A4 s/s | M 8 | 20 | 36 | 36 | 20 | 8 | 140 | 95 | 0.05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.95 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.100-A4 | A4 s/s | M10 | 25 | 45 | 45 | 25 | 10 | 230 | 170 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.28 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.120-A4 | A4 s/s | M12 | 30 | 54 | 53 | 30 | 12 | 340 | 240 | 0.16 | ||||||||||||||||||||||||||||||||||||||||||||
£ 22.33 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.160-A4 | A4 s/s | M16 | 35 | 63 | 62 | 35 | 14 | 700 | 500 | 0.24 | ||||||||||||||||||||||||||||||||||||||||||||
£ 46.79 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.200-A4 | A4 s/s | M20 | 40 | 72 | 71 | 40 | 16 | 1200 | 860 | 0.36 | ||||||||||||||||||||||||||||||||||||||||||||
£ 35.51 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.240-A4 | A4 s/s | M24 | 50 | 90 | 90 | 50 | 20 | 1800 | 1270 | 0.72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 64.22 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.300-A4 | A4 s/s | M30 | 65 | 108 | 109 | 60 | 24@ | 3200 | 2300 | 1.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 121.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.360-A4 | A4 s/s | M36 | 75 | 126 | 128 | 70 | 28 | 4600 | 3300 | 2.08 | ||||||||||||||||||||||||||||||||||||||||||||
P4044.420-A4 | A4 s/s | M42 | 85 | 144 | 147 | 80 | 32 | 6300 | 4500 | 3.11 | ||||||||||||||||||||||||||||||||||||||||||||
P4044.480-A4 | A4 s/s | M48 | 100 | 166 | 168 | 90 | 38 | 8600 | 6100 | 5.02 | ||||||||||||||||||||||||||||||||||||||||||||
P4044.060-A2 | A2 s/s | M 6 | 20 | 36 | 31 | 16 | 8,5@ | 70 | 50 | 0.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.71 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.080-A2 | A2 s/s | M 8 | 20 | 36 | 36 | 20 | 8.5 | 140 | 95 | 0.05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.01 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.100-A2 | A2 s/s | M10 | 25 | 45 | 45 | 25 | 10 | 230 | 170 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 16.51 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.120-A2 | A2 s/s | M12 | 30 | 54 | 53 | 30 | 11 | 340 | 240 | 0.16 | ||||||||||||||||||||||||||||||||||||||||||||
£ 30.31 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.160-A2 | A2 s/s | M16 | 35 | 63 | 62 | 35 | 13 | 700 | 500 | 0.24 | ||||||||||||||||||||||||||||||||||||||||||||
£ 50.81 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.200-A2 | A2 s/s | M20 | 40 | 72 | 71 | 40 | 16 | 1200 | 860 | 0.36 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.240-A2 | A2 s/s | M24 | 50 | 90 | 90 | 50 | 20 | 1800 | 1270 | 0.72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 20.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
P4044.300-A2 | A2 s/s | M30 | 65 | 108 | 109 | 60 | 25 | 3200 | 2300 | 1.32 | ||||||||||||||||||||||||||||||||||||||||||||
P4044.360-A2 | A2 s/s | M36 | 75 | 126 | 128 | 70 | 30 | 4600 | 3300 | 2.08 |
Stainless steel (A4, AISI 316).
CE marked.
To DIN 582.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread and the material, it is being used in is as least as strong as the that of the bolt.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.