Price & Availability | Order No. | Material | Duro. | Type | d1 | l1 | d2 +0.05 |
d3 | l2 | l3 | l4 | l5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
P2778.20A-20NI-R | Nitrile | 20 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-35NI-R | Nitrile | 35 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-60NI-R | Nitrile | 60 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-20NI-L | Nitrile | 20 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-35NI-L | Nitrile | 35 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-60NI-L | Nitrile | 60 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20B-20NI-R | Nitrile | 20 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-35NI-R | Nitrile | 35 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-60NI-R | Nitrile | 60 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-20NI-L | Nitrile | 20 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-35NI-L | Nitrile | 35 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-60NI-L | Nitrile | 60 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.25A-20NI-R | Nitrile | 20 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-35NI-R | Nitrile | 35 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-60NI-R | Nitrile | 60 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-20NI-L | Nitrile | 20 | L | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-35NI-L | Nitrile | 35 | L | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-60NI-L | Nitrile | 60 | L | 63,50 (2,5") | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.20A-35UR-R | Urethane | 35 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-60NP-R | Urethane | 60 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-35UR-L | Urethane | 35 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-60NP-L | Urethane | 60 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20B-35UR-R | Urethane | 35 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-60UR-R | Urethane | 60 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-35UR-L | Urethane | 35 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-60UR-L | Urethane | 60 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.25A-35UR-R | Urethane | 35 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-60UR-R | Urethane | 60 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-35UR-L | Urethane | 35 | L | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-60UR-L | Urethane | 60 | L | 63,50 (2,5") | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.20A-20NP-R | Neoprene | 20 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-35NP-R | Neoprene | 35 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-60NP-R | Neoprene | 60 | R | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-20NP-L | Neoprene | 20 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-35NP-L | Neoprene | 35 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20A-60NP-L | Neoprene | 60 | L | 50.80 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.41 | |
P2778.20B-20NP-R | Neoprene | 20 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-35NP-R | Neoprene | 35 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-60NP-R | Neoprene | 60 | R | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-20NP-L | Neoprene | 20 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-35NP-L | Neoprene | 35 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.20B-60NP-L | Neoprene | 60 | L | 50.80 | 49.28 | 15.77 | 1/2-13" | 31.75 | 23.62 | 10.42 | - | |
P2778.25A-20NP-R | Neoprene | 20 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-35NP-R | Neoprene | 35 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-60NP-R | Neoprene | 60 | R | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-20NP-L | Neoprene | 20 | L | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-35NP-L | Neoprene | 35 | L | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 | |
P2778.25A-60NP-L | Neoprene | 60 | L | 63.50 | 23.37 | 15.77 | 1/2-13" | 45.47 | 26.42 | 3.05 | 10.42 |
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise.
Type R = right hand clutch bearing.
Type L = left hand clutch bearing.
Supplied with type I bearings, please see technical page for more information on bearings.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.
No. of fins:
l1 = 23,37 3 fins
l1 = 49,28 6 fins