Finned Roller
roller only
Price & Availability | CAD | Order No. | Material | Duro. | d1 | l1 | d2 min.|max. |
d3 | l2 | No. of fins |
---|---|---|---|---|---|---|---|---|---|---|
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
Designed to be mounted onto a shaft. A hub extends past the roller and is supplied with two set screws at 90°.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.