Finned Roller
roller only
Price & Availability | CAD | Order No. | Material | Durometer | d1 | l1 | d2 min.|max. |
No. of fins |
---|---|---|---|---|---|---|---|---|
Nitrile, urethane or neoprene bonded to a steel insert. Hardness from 20-60 durometer (Shore A).
Roller only - allows for custom mounting.
Finned rollers have grooves on the surface, creating less surface contact with the workpiece, and allowing dirt, debris and liquid to pass.