Price & Availability | CAD | Order No. | Material | Type | l1 | d1 | d2 | l2 | l3 | l4 | Durometer | Duro. urethane | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2794.M32-10C-N | Neoprene | Male | 32 | 32 | M10 x 1,50 | 19.0 | - | 15 | 40 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 24.73 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
P2794.F32-10-U | Urethane | Female | 32 | 32 | M10 x 1,50 | 19.0 | 13 | - | 40 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 20.77 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
P2794.M32-10C-U | Urethane | Male | 32 | 32 | M10 x 1,50 | 19.0 | - | 15 | 40 | 80 | ||||||||||||||||||||||||||||||||||||||
£ 26.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Black Neoprene: flame and weather resistant. Resists: oil, ozone and gasoline. Temperature resistance: -5°C to +93°C (shortly +120°C).
Urethane: highly abrasion resistant, high strength and load bearing. High elongation and hardness. Resists ozone and oxygen. Temperature resistance: -18°C to +93°C (shortly +120°C).
Bumpers are moulded to solid steel cores. They are used to guard, stop, align, position, or protect parts through stages of manufacturing.
All dimensions metric.