Units | Price/unit after discount | Applied Discount |
1 | £ 103.03 | 0% |
5 | £ 92.73 | 10% |
10 | £ 87.58 | 15% |
20 | £ 77.27 | 25% |
50 | £ 66.97 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 103.03 | 0% |
5 | £ 92.73 | 10% |
10 | £ 87.58 | 15% |
20 | £ 77.27 | 25% |
50 | £ 66.97 | 35% |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt.
Designed for applications with a dynamic load, or where no fasteners are used. The locknut enables locking of the adjuster in a pre-set position.