Steel A-V Mounts
Price & Availability | CAD | Order No. | Shore hardness | d1 | Compression max. |
h1 | h2 | l1 | w1 | l2 | Axial load max. kgf |
Radial load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2107.045 | 45 | 12 | 2.5 | 35 | 3 | 90 | 73 | 112 | 60 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 67.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
P2107.055 | 55 | 12 | 3.5 | 35 | 3 | 90 | 73 | 112 | 65 | 65 | ||||||||||||||||||||||||||||||||||||||
£ 67.80 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
P2107.065 | 65 | 12 | 6.0 | 35 | 3 | 90 | 73 | 112 | 70 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 67.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Rubber on silver zinc plated steel
(rubber hardness 45-65 Shore A).
Has a three point anchorage, two to a base and one to the piece of equipment. Very good as a shock/isolating mount for oscillations higher than 15Hz.
Can be used to hang compressers, speakers and air conditioning units from the wall.