A-V Cylinders
Steel
Price & Availability | CAD | Order No. | d1 | h1 | d2 | w1 | l1 | Compression max. |
Axial load max. kgf |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P2017.04-01 | 15 | 18 | M4 | 14 | 8 | 5 | 1.25 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.38 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
P2017.04-03 | 15 | 18 | M4 | 14 | 8 | 5 | 2.50 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
P2017.08-05 | 30 | 30 | M8 | 30 | 20 | 11 | 3.50 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.70 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Rubber on silver zinc-plated steel (rubber hardness - 55 Shore A).
The spherical mounts are designed for low frequencies with low loads as little as 0.5 kg.
These mounts are not to be used for radial loads.